IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics SR5E1E5 | Demoboard SR5E1-EVBE5000P

SR5 E1 line of Stellar electrification MCUs, 32-bit Arm Cortex-M7 automotive MCU 2x cores, 2 MB Flash, rich analog, high-resolution timer, HSM, ASIL-D

Overview

TopologyOther Topology
IC revision3.0

Description

The SR5E1-EVBE5000P is the evaluation board of the SR5E1E5 Stellar E1 automotive MCU in a QFP144 package enabling the access to all the functionalities of the product.Being based on socket, it can be the best solution to start prototyping any automotive application, such as OBC, DCDC, motor control and many more.The board provides high-resolution timers, DAR, SAR-ADC and SD-ADC connectors to easily test control loop applications exploiting the efficiency of the Stellar E1 MCU.The board provides FDCAN channels, LIN, UART, I²C and SPI standard communication interface, as well as LED and buttons for user controls.ST’s StellarStudio, an Eclipse-based integrated development environment, provides a comprehensive framework to design, build, and deploy embedded applications. StellarStudio is available for free download from www.st.com and includes multiple free application examples ready to use on the SR5E1-EVBE5000P board.

Features

  • Socket based evaluation board for SR5E1E5 Stellar E1 in a QFP144 automotive MCU
  • High-resolution timers connector
  • DAC, SAR-AD and SD-ADC connectors
  • CAN-FD ports with DB9 connector
  • LIN, UART, I²C and SPI capabilities

Typical applications

  • Automotive MCU

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
L(µH)
IRP,40K(A)
ISAT(A)
VOP(V)
fres(MHz)
Size
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
Inductance27 µH
Performance Rated Current5.3 A
Saturation Current3.5 A
Operating Voltage120 V
Self Resonant Frequency12 MHz
Size1260 
VersionStandard 
–
–
–
–
DC Resistance45 mΩ
–
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0603 
VersionSMT 
Impedance @ 100 MHz60 Ω
Maximum Impedance110 Ω
Maximum Impedance650 MHz 
Rated Current 22000 mA
DC Resistance300 mΩ
TypeHigh Speed 
–Check availability