IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics SR6G7C6 | Demoboard SR6G7-EVBC6000P

Overview

TopologyOther Topology
IC revision4

Description

The SR6G7-EVBC6000P is the evaluation board of the SR6G7C6 Stellar G7 automotive MCU in BGA 476 package enabling the access to all the functionalities of the product.Being based on socket, it can be the best solution to start prototyping any automotive application.The board provides automotive Ethernet interfaces, FlexRay channels, FDCAN channels, LIN, UART, I²C and SPI standard communication interface, as well as LED and buttons and potentiometers for user controls.ST’s StellarStudio, an Eclipse-based integrated development environment, provides a comprehensive framework to design, build, and deploy embedded applications. StellarStudio is available for free download from www.st.com and includes multiple free application examples ready to use on the SR6G7-EVBC6000P board.

Features

Socket based evaluation board for SR6G7C6 Stellar G7 automotive MCU in BGA 476 packageSelectable clock source:40 MHz crystal main oscillator8 MHz oscillator32 kHz oscillatorClock input through SMA connectorDebug interfaces:MIPI10 connector for JTAG main DAP interfaceARM® JTAG 20 connector for main DAP interfaceMIPI10 connector for secondary DAP interfaceMictor40 connector for AURORA trace interfaceTwo 2x6-pin header connectors for SIPI interfaceAll MCU signals readily accessible at a port-ordered group of 0.1” pitch headersUSB to UART: 2xUART channels (USB mini-B)4x CAN-FD interfaces: 2 channels with DB9 + 2 channels with a 2x4 header connector4x LINFlexD interfaces with a 2x4 header connector4x FlexRay: 2 DB9 connectors2x Ethernet ports:1x RGMII 1 Gb/s with RJ45 connector1x SGMII 1 Gb/s with automotive Ethernet connectorOctalSPI: 256 Mb HyperFlash™ and 64 Mbit HyperRAM in multi-chip package (MCP)eMMC: 8 gigabyte NAND flash memory with eMMC 5.0 interfaceI²C interface: 2 channelsUser section: 3 push buttons; 8 LEDs; 2 potentiometersExtension module port (option):1x external module connector (DSPI, I²C, UART, GPIO, ANx)1x LCD DisplayPort12 V external power supply

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Gender
Variant
Mount
Operating Temperature
Durability
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
Rated Current16 A
–
–
–
–
–
MountTHT 
Operating Temperature -40 °C up to +105 °C
–
–Check availability
SPECWR-CRD SD Card Connectors, 8, Micro SD
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
ApplicationMicro SD 
–
–
TypePush & Push 
–
–
Rated Current0.5 A
–
–
–
GenderReceptacle 
Variantwith Card Detection 
MountSMT 
Operating Temperature -25 °C up to +85 °C
Durability10 000 Mating cycles 
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Inductance4.7 µH
Rated Current4.1 A
Saturation Current7 A
DC Resistance19 mΩ
Self Resonant Frequency30 MHz
–
–
MountSMT 
Operating Temperature -40 °C up to +125 °C
–
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(A)
fres(MHz)
Mount
RDC(Ω)
VOP(V)
Size
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
Winding Style
L(µH)
Z @ 10 MHz(Ω)
IR(A)
VR(V)
VT(V (AC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2.9 A, 11.1 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current2.9 A
Self Resonant Frequency11.1 MHz
MountSMT 
–
Operating Voltage120 V
Size1050 
VersionPerformance 
–
–
–
–
DC Resistance79 mΩ
–
–
Inductance33 µH
–
Rated Current2.5 A
–
–
–
–Check availability
SPECWE-PDA SMT Shielded Power Inductor, 3 A, 8.4 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current3 A
Self Resonant Frequency8.4 MHz
MountSMT 
–
–
Size1050 
VersionSMT 
–
–
–
–
DC Resistance95 mΩ
–
–
Inductance33 µH
–
Rated Current2.92 A
–
–
–
–Check availability
SPECWE-LQSA SMD Semi-Shielded Power Inductor, 6.8 A, 35 MHz
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current6.8 A
Self Resonant Frequency35 MHz
MountSMT 
–
–
Size8040 
–
–
–
–
–
DC Resistance23 mΩ
–
–
Inductance4.7 µH
–
Rated Current5.3 A
Rated Voltage80 V
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
MountSMT 
–
–
Size0603 
VersionSMT 
Impedance @ 100 MHz60 Ω
Maximum Impedance110 Ω
Maximum Impedance650 MHz 
Rated Current 22000 mA
DC Resistance300 mΩ
TypeHigh Speed 
–
–
–
Rated Current0.5 A
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
MountSMT 
–
–
Size1206 
VersionSMT 
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Maximum Impedance500 MHz 
Rated Current 23000 mA
DC Resistance30 mΩ
TypeHigh Current 
–
–
–
Rated Current2 A
–
–
–
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
MountSMT 
DC Resistance0.025 Ω
–
Size1206 
VersionSMT 
Impedance @ 100 MHz82 Ω
Maximum Impedance130 Ω
Maximum Impedance500 MHz 
–
–
TypeHigh Current 
–
–
–
Rated Current3 A
–
–
–
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
MountSMT 
–
–
Size1812 
VersionSMT 
–
–
–
–
DC Resistance1000 mΩ
–
Winding Stylebifilar 
Inductance51 µH
Impedance @ 10 MHz3000 Ω
Rated Current0.2 A
Rated Voltage60 V
Insulation Test Voltage125 V (AC)
ApplicationCAN 
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
MountSMT 
–
–
Size1812 
VersionSMT 
–
–
–
–
DC Resistance2000 mΩ
–
Winding Stylebifilar 
Inductance100 µH
Impedance @ 10 MHz5000 Ω
Rated Current0.15 A
Rated Voltage60 V
Insulation Test Voltage125 V (AC)
–
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
MountSMT 
–
–
Size1812 
–
–
–
–
–
DC Resistance1600 mΩ
–
Winding Stylebifilar 
Inductance250 µH
Impedance @ 10 MHz10000 Ω
Rated Current0.2 A
Rated Voltage60 V
Insulation Test Voltage125 V (AC)
–
–Check availability