Topology | Buck Converter |
Input voltage | 4.2-19 V |
Output 1 | 5 V / 1 A |
IC revision | 1.0 |
The STEVAL-SPSA068 is a tool designed to evaluate SPSA068, a BUCK voltage regulator with a precise voltage reference for automotive MCU applications. All the regulators have internal power switches.An internal programmable memory allows selecting the main device parameters. STEVAL-SPSA068 has been programmed in the following condition: VOUT = 1.2 V, switching frequency = 400 kHz, watchdog disabled, VREF enabled, OV/UV = +/-5%.The SPSA068 is already programmed, so no external microcontroller is necessary to control the STEVAL-SPSA068 application. It is possible to set a VOUT different than 1.2 V by using an external resistor divider.
4.2 V to 19 V input operating voltage1.2 V output voltage without external resistor1.2 V to 5 V output voltage using external resistor400 kHz switching frequency1 A load currentWatchdog disabled+/-5% overvoltage/undervoltage thresholdsEvaluation board design with optimized bill of materialsVREF, tracking of VBUCK in power-up phase enabledShort circuit protected outputs and fault detection pinThermal warning and thermal shutdown
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74477110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | 7.7 | 5.5 | 24 | 21.5 | 1260 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|