IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ST1S40

3 A DC step-down switching regulator

Overview

TopologyBuck Converter
Input voltage4-18 V
Output 118 V / 3 A
IC revision7.0

Description

The ST1S40 is an internally compensated 850 kHz fixed-frequency PWM synchronous step-down regulator. ST1S40 operates from 4.0 V to 18 V input, while it regulates an output voltage as low as 0.8 V and up to VIN.The ST1S40 integrates a 95 mΩ high side switch and 69 mΩ synchronous rectifier allowing very high efficiency with very low output voltages.The peak current mode control with internal compensation delivers a very compact solution with a minimum component count.The ST1S40 is available in VFQFPN 4 mm x 4 mm 8 lead package, HSOP-8 and standard SO-8 package.

Features

  • 3 A DC output current
  • 4.0 V to 18 V input voltage
  • Output voltage adjustable from 0.8 V
  • 850 kHz switching frequency
  • Internal soft-start
  • Integrated 95 mΩ and 69 mΩ Power MOSFETs
  • All ceramic capacitor
  • Enable
  • Cycle-by-cycle current limiting
  • Current fold back short-circuit protection
  • Available in HSOP-8, VFQFPN4x4-8L, and SO8 packages

Typical applications

  • mP/ASIC/DSP/FPGA core and I/O supplies
  • Audio/graphic cards, Optical storage, hard disk drive, printers, Point of load for: STB, TVs, DVD

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
–
–
Self Resonant Frequency30 MHz
MountSMT 
Performance Rated Current16.3 A
DC Resistance8.91 mΩ
–
Size1335 
VersionSMT 
Saturation Current @ 10%5.5 A
Saturation Current @ 30%14 A
DC Resistance8.1 mΩ
MaterialSuperflux 
Packaging Unit400 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.7 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.7 µH
–
–
Self Resonant Frequency26 MHz
MountSMT 
Performance Rated Current18.3 A
DC Resistance5.39 mΩ
–
Size1365 
VersionSMT 
Saturation Current @ 10%7 A
Saturation Current @ 30%16 A
DC Resistance4.9 mΩ
MaterialWE-PERM 
Packaging Unit400 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 3.9 µH, 4.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.9 µH
Rated Current4.9 A
Saturation Current4.5 A
Self Resonant Frequency40 MHz
MountSMT 
–
DC Resistance17 mΩ
–
Size8043 
VersionSMT 
–
–
–
–
Packaging Unit300 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
–
–
Self Resonant Frequency30 MHz
MountSMT 
Performance Rated Current14.9 A
DC Resistance7.59 mΩ
–
Size1365 
VersionSMT 
Saturation Current @ 10%6 A
Saturation Current @ 30%15 A
DC Resistance7 mΩ
MaterialWE-PERM 
Packaging Unit400 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 5 µH, 5.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5 µH
Rated Current5.3 A
Saturation Current5.5 A
Self Resonant Frequency30 MHz
MountSMT 
–
DC Resistance22 mΩ
–
Size1038 
VersionSMT 
–
–
–
–
Packaging Unit800 
–Check availability
SPECWE-PD SMT Power Inductor, 10 µH, 5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current5 A
Saturation Current5.5 A
Self Resonant Frequency21.5 MHz
MountSMT 
Performance Rated Current7.7 A
DC Resistance24 mΩ
Operating Voltage120 V
Size1260 
VersionStandard 
Saturation Current @ 10%5.5 A
Saturation Current @ 30%7.2 A
–
–
Packaging Unit500 
–Check availability
SPECWE-PD SMT Power Inductor, 10 µH, 5.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current5.6 A
Saturation Current11 A
Self Resonant Frequency15.1 MHz
MountSMT 
Performance Rated Current8 A
DC Resistance21 mΩ
Operating Voltage120 V
Size1280 
VersionPerformance 
Saturation Current @ 10%11 A
Saturation Current @ 30%11 A
–
–
–
–Check availability