IC manufacturers Realsil SuRealsil(tek) Microelectronics

IC manufacturers (108)

Realsil SuRealsil(tek) Microelectronics RTL8326H | Demoboard RTL8326H_16FE_8LD_2GCOMBO_POE

Overview

TopologyOther Topology
IC revision1

Parts approved by Realsil SuRealsil(tek) Microelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 9.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.5 A
Saturation Current @ 10%4 A
Saturation Current @ 30%8.5 A
DC Resistance16.3 mΩ
Self Resonant Frequency21 MHz
MaterialSuperflux 
Packaging Unit700 
–
–
–
–
–
Height4.7 mm
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Packaging Unit2000 
Impedance @ 100 MHz550 Ω
Maximum Impedance660 Ω
Maximum Impedance300 MHz 
Rated Current4000 mA
Impedance @ 1 GHz244 Ω
Height2 mm
TypeHigh Current 
–Check availability