IC manufacturers Qorvo

IC manufacturers (108)

Qorvo PAC5556A | Demoboard PAC5556AEVK3

800W GaN Evaluation Kit

Overview

TopologyMotor Drive
Input voltage90-450 V
IC revisionB

Description

The PAC5556AEVK3 pairs the Qorvo PAC5556A motor controller with CGD’s 55 mΩ ICeGaN® HEMTs to deliver up to 800 W peak power — all with minimal cooling. This high-performance platform showcases the benefits of ICeGaN® technology and integrated current sensing for compact, cost-effective power designs.

Features

Supports CGD65A055SH2 55 mΩ ICeGaN power switches for up to 800 W peak outputIntegrated ICeGaN® Miller clamp — no turn-off current or special GaN driver requiredOn-chip current sense eliminates external resistors — reduces size and lowers system costMinimal cooling requirements — simplifies thermal management and mechanical design300 V input, 20 kHz switching frequency optimized for high-voltage motor drives

Typical applications

  • Suited for higher-power motor control applications requiring compact design and high efficiency

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSMH Mid and High Voltage, 1 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage630 V (DC)
Size2220 
Dissipation Factor2.5 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length5.7 mm
Width5 mm
Height2.8 mm
Pad Dimension0.85 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size4818 
Length4.8 mm
Width4.8 mm
Height1.8 mm
Inductance10 µH
Rated Current1.3 A
Saturation Current1 A
Self Resonant Frequency45 MHz
MountSMT 
Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size8065 
Length8 mm
Width8 mm
Height6.5 mm
Inductance1000 µH
Rated Current0.48 A
Saturation Current0.65 A
DC Resistance2350 mΩ
Self Resonant Frequency1.39 MHz
MountSMT 
Check availability