IC manufacturers Renesas

IC manufacturers (108)

Renesas CCE4502 | Demoboard CCE4502 Evaluation Board

CCE4502 IO-Link Device IC with Integrated Frame Handler

Overview

TopologyOther Topology

Description

The CCE4502 is a highly integrated device-side IO-Link compliant transceiver IC. The built-in hardware-based IO-Link frame handler provides full IO-Link protocol handling facilities making it simple to connect a host microcontroller via the UART interface. The comprehensive function set includes LDOs and step-down DC/DC converter, on-chip oscillators and a user SPI interface for configuration and read back of fault indicators. The output stage provides overcurrent, reverse polarity and thermal protection and is tolerant to ±40V input. It is configurable as push-pull, open drain (PMOS or NMOS) or input only.

Features

  • ARM Cortex-M3 Microcontroller
  • Programmable via SWD
  • Reset Button
  • Status LED indicator
  • 8 Kbit EEPROM
  • Additional on-board protection circuitry
  • All pins accessible via pin-headers For microcontroller and IO-Link Device IC
  • CCE4502 IO-Link Device IC
  • M12 connector + terminal blocks
  • Three on-board sensors
  • Temperature sensor
  • Color Sensor
  • Proximity sensor / switch
  • Independent use of sections (IO-Link, Sensor,MCU)

Typical applications

  • industrial applications
  • IO-Link network

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Q
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQ SMT Inductor, 22 µH, 0.22 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
Inductance22 µH
Rated Current0.22 A
Saturation Current0.6 A
DC Resistance1.3 Ω
Self Resonant Frequency14 MHz
Q-Factor35 
Height2 mm
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Washable Tact Switch 6x6 mm, –, 0.05 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.05 A
–
–
–
–
Height3.5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableYes 
Vaporphase processnot specified 
–Check availability