IC manufacturers Qorvo

IC manufacturers (108)

Qorvo PAC25140 | Demoboard PAC25140EVK1

Intelligent Battery Management SOC with integrated Arm Cortex M4F MCU & Cell Balancing

Overview

TopologyBattery Management System
Input voltage19-45 V
IC revisionB

Description

Qorvo's PAC25140EVK1 development platform is a complete hardware solution enabling users not only to evaluate the PAC25140 device, but also develop Smart Battery Management System (BMS) solutions by taking advantage of the fully integrated Arm® Cortex®-M0 based microcontroller with BMS specific Analog Front End. The module contains a PAC25140 Power Application Controller® (MCU) and all the necessary circuitry to properly energize the MCU and its internal peripherals once power is applied.To aid in the application development the PAC25140EVK1 offers access to each and every one of the PAC25140 device's signals by means of a series of male header connectors.

Features

  • Fully Programmable 150Mhz Arm Cortex M4F with 128kB Flash
  • 10s-20s Cell Monitoring & Balancing
  • 19V-145V Input Buck DC/DC
  • High Voltage Charge Pump for gate drive
  • 5V/225mA Regulator
  • 3V/90mA Regulator
  • CHG/DSG HS FET Drivers
  • FUSE/LS FET Driver
  • 20s Cell Balancing FETs (50mA)
  • 16-bit SD ADC for Current Sense with Differential PGA
  • 16-bit SD ADC for voltage sense, cell balance
  • 12-bit SAR ADC for voltage/temp sense
  • Programmable 2-Level OCP
  • Ta = -40C to 105C
  • 10x10 mm, 68 pin QFN with power pad

Typical applications

  • Broad Industrial Battery Management
  • Garden Tools, Power Tools
  • E-Transportation

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Operating Temperature
Q
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Length1.6 mm
Width0.8 mm
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
MountSMT 
Height0.7 mm
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Height0.8 mm
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
Length17.78 mm
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
Length20.32 mm
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWS-TASV SMT Tact Switch 4.5x4.5 mm with Height 3.8mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage12 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Rated Current0.05 A
Height3.8 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
Length10.16 mm
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage200 V (DC)
Size0805 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Height0.8 mm
Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage200 V (DC)
Size1206 
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Height1.6 mm
Check availability