IC manufacturers Qorvo

IC manufacturers (108)

Qorvo PAC5556A | Demoboard PAC5556AEVK2

400W GaN Evaluation Kit

Overview

TopologyMotor Drive
Input voltage90-450 V
IC revisionB

Description

The PAC5556AEVK2 demonstrates the power of the Qorvo PAC5556A mixed-signal SoC in high-voltage motor control applications using CGD’s ICeGaN® HEMTs. Designed to support up to 400 W peak output, this compact, fanless reference design highlights the benefits of GaN efficiency, integration, and cost savings.

Features

Seamlessly supports 240 mΩ CGD ICeGaN power switches (CGD65B240SH2)Replaces bulky MOSFETs with compact GaN HEMTsNo heatsink or fan required — reduces size and simplifies thermal designEliminates external current sense resistors — lowers BOM cost and board complexityOptimized for high-voltage applications with 300 V input and 20 kHz switching frequency

Typical applications

  • Ideal for compact, high-efficiency motor control systems in industrial and consumer applications

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSMH Mid and High Voltage, 1 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage630 V (DC)
Size2220 
Dissipation Factor2.5 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length5.7 mm
Width5 mm
Height2.8 mm
Pad Dimension0.85 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size4818 
Length4.8 mm
Width4.8 mm
Height1.8 mm
Inductance10 µH
Rated Current1.3 A
Saturation Current1 A
Self Resonant Frequency45 MHz
MountSMT 
Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size8065 
Length8 mm
Width8 mm
Height6.5 mm
Inductance1000 µH
Rated Current0.48 A
Saturation Current0.65 A
DC Resistance2350 mΩ
Self Resonant Frequency1.39 MHz
MountSMT 
Check availability