IC manufacturers Renesas

IC manufacturers (108)

Renesas CCE4502

CCE4502 IO-Link Device IC with Integrated Frame Handler

Overview

TopologyBuck Converter
Input voltage3.3 V
Output 12.8 V / 0 A

Description

High-voltage interface ASSP with overvoltage, high current and high temperature protection, based on a 0.18 μm HV-CMOS technology. There is a wide range of supported applications with different packaging and configuration options. Typical applications are industrial sensors and actuators.

Features

  • IO-Link Compliant Transceiver1
  • Integrated UART (COM1-3)
  • Hardware IO-Link Stack support
  • All IO-Link M-sequence types supported
  • One IO-Link slave channel with up to 200mA driving current
  • Programmable PNP-, NPN- and Push-Pull mode
  • Auxiliary multi-purpose 200mA Input-Output-Channel
  • Slew rate control
  • Reverse-polarity protection
  • Low TC on-chip oscillator with ±2% frequency accuracy
  • Overcurrent protection
  • Overvoltage and high temperature detection
  • SPI interface
  • Rich configuration options
  • Evaluation board available
  • QFN24 and CSP24 package

Typical applications

  • industrial applications
  • IO-Link Compliant Transceiver

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Q
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQ SMT Inductor, 22 µH, 0.22 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
Inductance22 µH
Rated Current0.22 A
Saturation Current0.6 A
DC Resistance1.3 Ω
Self Resonant Frequency14 MHz
Q-Factor35 
–Check availability