IC manufacturers NXP

IC manufacturers (108)

NXP 8MPNAVQ | Demoboard 8MPNAVQ-8GB-G

NavQPlus AI/ML Companion Computer EVK for Mobile Robotics, ROS, Ground Stations and Camera Heads

Overview

TopologyFPGA
IC revision1

Description

NavQPlus is a reference design for a mission computer, AKA companion computer, for use in mobile robotics using ROS2 and similar applications such as ground stations and smart cameras. It has a SOM identical to the i.MX 8M Plus EVK, with a minor exception that the NavQPlus supports 8GB LPDDR4 while the i.MX 8M Plus EVK SOM supports 6GB LPDDR4. The NavQPlus is an intermediate step between the i.MX 8M Plus EVK and a fully custom board design. It features a small form factor with Linux Foundation Dronecode connectors, dual USB, dual CAN, dual MIPI-CSI camera interfaces, IX-Industrial Ethernet connector, 100BaseT1 Two-wire ethernet, 9-20V input power management using USB-C PD, industrial real time clock (RTC) with tamper/timestamping and onboard SE050 Secure element with NFC.Software supporting Linux Desktop POC, Python, eIQ and ROS2 has been prepared to support robotics development for low power machine learning, vision, compute, path planning and navigation. Additionally because of the HDMI, LVDS, MIPI DSI display interfaces, NavQPlus is also suitable for use in digital signage, groundstations, industrial remote controllers and other display applications needing connectivity.

Features

  • Open reference design, NXP EVK SOM, with customization also available from 3rd party
  • Machine Learning using 2.3TOPS NPU accelerator, eIQ ML Software development environment w/TFLite, ArmNN, ONNX
  • Yocto Linux, Ubuntu POC** and ROS2 enablement
  • Vision – Dual MIPI camera w/ ISPs, hardware codec accelerators
  • WiFi 5 / BTLE 5.0
  • 100BaseT1 “2-Wire” Automotive Ethernet
  • 1000BaseTX Ethernet + IX industrial connector (*not populated on -XE version)
  • 2x USB-C with up to 20V power input + external power input
  • SE050 EdgeLock secure element with NFC interface
  • RTC with tamper timestamping
  • PCIe expansion
  • Supports up to three displays simultaneously MIPI,LVDS,HDMI (w/CEC)
  • Other uses include as a QGC ground station or smart remote controller, or machine interface terminal.
  • 1x InnoWave InnoCAM_DCM_OV5645FF camera module
  • OV5645 image sensor
  • 5MP resolution
  • MIPI interface

Typical applications

  • Solar Photovoltaic (PV) Energy Generation
  • Printers and Scanners
  • Heating Ventilation and Air Conditioning (HVAC)
  • Factory Automation, Industrial Computers, Industrial HMI, Machine Vision and Robot Controllers, Vision, Advanced Sensing and Processing Board, Building Safety, Motor Drives, Factory Automation, Industrial Computers, Gateways and HMIs, Industrial HMI

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Ti
Ø OD(mm)
Ø ID(mm)
Qty.
Application
Variant
Type/Size
Pins
Gender
Durability
Interface Type
PCB Thickness(mm)
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0402 
Dissipation Factor10 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Packaging Unit10000 
Operating Temperature -55 °C up to +85 °C
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 220 nF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0402 
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Packaging Unit10000 
Operating Temperature -55 °C up to +85 °C
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 1 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Packaging Unit10000 
Operating Temperature -55 °C up to +85 °C
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 2.2 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Packaging Unit10000 
Operating Temperature -55 °C up to +85 °C
Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 4.7 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Dissipation Factor20 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Packaging Unit10000 
Operating Temperature -55 °C up to +85 °C
Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 10 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0603 
Dissipation Factor15 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
Packaging Unit4000 
Operating Temperature -55 °C up to +85 °C
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging Unit10000 
Rated Current900 mA
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance450 MHz 
Rated Current 21200 mA
DC Resistance0.09 Ω
TypeHigh Current 
Operating Temperature -55 °C up to +125 °C
MountSMT 
Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length16.5 mm
Width9 mm
Height2.35 mm
Pad Dimension13.97 mm
Packaging Unit1500 
ApplicationStandard 
Pins24 
TypeStandard 
Data rate1000 Base-T 
Ports
PoEnon-PoE 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability
SPECWR-COM HDMI Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance100 MΩ
PackagingTape and Reel 
ApplicationMicro HDMI 
Pins19 
GenderReceptacle 
Durability5 000 Mating cycles 
Interface TypeType D 
Rated Current500 mA
Working Voltage40 V (AC)
TypeHorizontal 
Operating Temperature -25 °C up to +85 °C
MountSMT 
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2.5, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length3 mm
PackagingTape and Reel 
Inner ThreadM2.5 
Outer Diameter5.1 mm
Inner Diameter3.5 mm
Packaging Unit700 
Operating Temperature -55 °C up to +150 °C
Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingTape and Reel 
Packaging Unit700 
ApplicationUSB 3.1 
Type/SizeType C Hybrid 1.6mm 
Pins24 
GenderReceptacle 
Durability10 000 Mating cycles 
Interface TypeType C 
PCB Thickness1.6 mm
Rated Current5000 mA
Working Voltage48 V (AC)
TypeHorizontal 
Operating Temperature -40 °C up to +105 °C
MountTHR 
Check availability
SPECWR-CRD SD Card Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingTape and Reel & Mylar 
ApplicationMicro SD 
Variantwith Card Detection 
Pins
GenderReceptacle 
Durability10 000 Mating cycles 
Rated Current500 mA
Working Voltage100 V (AC)
TypePush & Push 
Operating Temperature -25 °C up to +85 °C
MountSMT 
Check availability