IC manufacturers NXP

IC manufacturers (108)

NXP i.MX RT1170-ADP | Demoboard i.MX RT1170 ADP EVK

Automotive Development Platform Based on i.MX RT1170

Overview

TopologyOther Topology
IC revision00

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Pitch(mm)
Type
IR(A)
Working Voltage(V (AC))
Packaging
Contact Resistance(mΩ)
Mount
Operating Temperature
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, 2, 1.27 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
Pitch1.27 mm
–
–
–
PackagingTape and Reel 
–
–
Operating Temperature -40 °C up to +85 °C
Poles2 
Length3.71 mm
Vaporphase processYes 
–Check availability
SPECWR-PHD Pin Header - Single, 5, 2.54 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
Pitch2.54 mm
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Contact Resistance20 mΩ
MountTHT 
Operating Temperature -40 °C up to +105 °C
–
Length12.7 mm
–
–Check availability
SPECWR-PHD Pin Header - Dual, 12, 2.54 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
Pitch2.54 mm
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Contact Resistance20 mΩ
MountTHT 
Operating Temperature -40 °C up to +105 °C
–
Length15.24 mm
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, 12, 1.27 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
Pitch1.27 mm
–
–
–
PackagingTape and Reel 
–
–
Operating Temperature -40 °C up to +85 °C
Poles12 
Length16.41 mm
Vaporphase processYes 
–Check availability
SPECWR-PHD Pin Header - Single, 12, 2.54 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
Pitch2.54 mm
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Contact Resistance20 mΩ
MountTHT 
Operating Temperature -40 °C up to +105 °C
–
Length30.48 mm
–
–Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, 40, 0.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeHorizontal 
Rated Current0.5 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
MountSMT 
Operating Temperature -25 °C up to +85 °C
–
Length26.4 mm
–
–Check availability