IC manufacturers NXP

IC manufacturers (108)

NXP i.MX 8M Plus SoC | Demoboard 8MPNAVQ

NavQPlus Companion Computer

Overview

TopologyFPGA
IC revisionA

Description

IntroductionThe 8MPNAVQ or "NavQPlus" is a small purpose-built Linux computer evaluation kit (EVK) based on the NXP i.MX 8M Plus SoC. It is focused on the common needs of mobile robotics systems, with a small form factor, Dronecode-compliant JST-GH connectors, and available software stack including Ubuntu Linux and ROS2.The entire design is available for companies building their own similar hardware. NavQPlus is built as a stack of boards, the top board being a SoM (System-on-Module) containing the processor, memory and other components with strict layout requirements, and where the secondary boards are relatively inexpensive (often 4 layer boards) and allows for versions with customization to be easily built.Note that the SoM is almost identical to the larger NXP EVK for i.MX8M Plus with the exception of the I/O voltage level being changed to 3.3V. This makes NavQPlus an excellent stepping stone or bridge from the large EVK to a system that can be duplicated for testing in situ, or even copied directly for your application.

Features

NXP i.MX 8M Plus SoC on a SoM with LPDDR4 DRAM and eMMC flash.

4x Arm Cortex-A53 core

1x Arm Cortex-M7 core

1x Neural Processing Unit (2.3 TOPS)

1080p60 H.265/H.264 encoder

Dual Camera Image Signal Processor (HDR, Dewarp)

A secondary board with connectors to hardware interfaces, such as:

Dual MIPI-CSI camera interfaces

Two CAN-FD interfaces

I2C, SPI, UART, GPIO

SD card slot

2.4/5GHz WiFi and Bluetooth 5.0 using NXP 88W8987-based Murata Type 1ZM module

Micro-HDMI, MIPI-DSI, and LVDS for displays

USB-C, including power input & output

1 Gigabit Ethernet with ix Industrial connector

JTAG BOOT

Typical applications

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Ti
Ø OD(mm)
Ø ID(mm)
Qty.
Application
Variant
Type/Size
Pins
Gender
Durability
Interface Type
PCB Thickness(mm)
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0402 
Dissipation Factor10 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Packaging Unit10000 
Operating Temperature -55 °C up to +85 °C
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 220 nF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0402 
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Packaging Unit10000 
Operating Temperature -55 °C up to +85 °C
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 1 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Packaging Unit10000 
Operating Temperature -55 °C up to +85 °C
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 2.2 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Packaging Unit10000 
Operating Temperature -55 °C up to +85 °C
Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 4.7 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Dissipation Factor20 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Packaging Unit10000 
Operating Temperature -55 °C up to +85 °C
Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 10 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0603 
Dissipation Factor15 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
Packaging Unit4000 
Operating Temperature -55 °C up to +85 °C
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging Unit10000 
Rated Current900 mA
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance450 MHz 
Rated Current 21200 mA
DC Resistance0.09 Ω
TypeHigh Current 
Operating Temperature -55 °C up to +125 °C
MountSMT 
Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length16.5 mm
Width9 mm
Height2.35 mm
Pad Dimension13.97 mm
Packaging Unit1500 
ApplicationStandard 
Pins24 
TypeStandard 
Data rate1000 Base-T 
Ports
PoEnon-PoE 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability
SPECWR-COM HDMI Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance100 MΩ
PackagingTape and Reel 
ApplicationMicro HDMI 
Pins19 
GenderReceptacle 
Durability5 000 Mating cycles 
Interface TypeType D 
Rated Current500 mA
Working Voltage40 V (AC)
TypeHorizontal 
Operating Temperature -25 °C up to +85 °C
MountSMT 
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2.5, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length3 mm
PackagingTape and Reel 
Inner ThreadM2.5 
Outer Diameter5.1 mm
Inner Diameter3.5 mm
Packaging Unit700 
Operating Temperature -55 °C up to +150 °C
Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingTape and Reel 
Packaging Unit700 
ApplicationUSB 3.1 
Type/SizeType C Hybrid 1.6mm 
Pins24 
GenderReceptacle 
Durability10 000 Mating cycles 
Interface TypeType C 
PCB Thickness1.6 mm
Rated Current5000 mA
Working Voltage48 V (AC)
TypeHorizontal 
Operating Temperature -40 °C up to +105 °C
MountTHR 
Check availability
SPECWR-CRD SD Card Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingTape and Reel & Mylar 
ApplicationMicro SD 
Variantwith Card Detection 
Pins
GenderReceptacle 
Durability10 000 Mating cycles 
Rated Current500 mA
Working Voltage100 V (AC)
TypePush & Push 
Operating Temperature -25 °C up to +85 °C
MountSMT 
Check availability