IC manufacturers NXP

IC manufacturers (108)

NXP I.MX91 | Demoboard I.mx91LP4EVK-11BB

i.MX 91 EVK Base Board Design Files

Overview

TopologyOther Topology
IC revision00

Typical applications

  • Automotive Audio and Speech Recognition Domain Controller Compute Off-load Engine

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M2.5, 1.5 mm, M2.5
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.5 mm
Inner ThreadM2.5 
Outer Diameter5.1 mm
Inner Diameter3.5 mm
PackagingTape and Reel 
Packaging Unit1200 
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–Check availability
SPECWE-RJ45 LAN Transformer, 21.25 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length21.25 mm
–
–
–
–
Packaging Unit29 
Data rate1000BASE-T 
PoEnon-PoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green/yellow - green/yellow 
PHY Chip Modecurrent 
MountTHT 
Shield TabsYes 
–Check availability