Topology | Other Topology |
IC revision | C |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Pins (pcs) | Pitch (mm) | Rows | Gender | Packaging | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 830064296 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | Processor, CAN, Bluetooth | 16 MHz | ±20ppm | 20 | 8 | -10 °C up to +70 °C | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 830108212309 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | Processor, USB, Bluetooth | 24 MHz | ±10ppm | 15 | 8 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 830009678 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | Real Time Clock | 32.768 kHz | ±20ppm | – | 12.5 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | 0.9 | – | – | – | – | – | – | – | – | – | – | |
![]() | 742792651 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | -55 °C up to +125 °C | – | 800 | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 600 | 800 | 200 MHz | 1000 | 0.2 | High Current | ||
![]() | 742792641 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | -55 °C up to +125 °C | – | 1500 | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 300 | 450 | 250 MHz | 2000 | 0.15 | High Current | ||
![]() | 74404024015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | -40 °C up to +125 °C | 1.5 | 1800 | 2.2 | 65 | 104 | – | – | – | – | – | 1.2 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | -40 °C up to +105 °C | – | 3000 | – | – | – | 2 | 2.54 | Single | Pin Header | Bag | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 434123025826 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | – | – | – | – | – | -40 °C up to +85 °C | – | 50 | – | – | – | – | – | – | – | Tape and Reel | 2.5 | 260 | 50000 | White | not specified | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 830064296 | SPEC | |
![]() | 830108212309 | SPEC | |
![]() | 830009678 | SPEC | – |
![]() | 742792651 | SPEC | |
![]() | 742792641 | SPEC | |
![]() | 74404024015 | SPEC | |
![]() | 61300211121 | SPEC | – |
![]() | 434123025826 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Pins (pcs) | Pitch (mm) | Rows | Gender | Packaging | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|