IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies XDPP1148-100B | Demoboard REF_IBC_1600W_GAN

Scalable 48 V to 12 V regulated intermediate bus converter with CoolGaN™ Transistors 100 V G3

Overview

TopologyBuck Converter
Input voltage36-60 V
Output 112 V / 134 A
IC revision1.0

Description

REF_IBC_1600W_GAN operates from 36 to 60 Vin DC with nominal output voltage of 12 V and maximum power of 1600 W. It is in a compact form factor with a low profile of 10 mm and maximum top side component height of 7 mm. Under forced airflow of 1000 LFM, the peak efficiency is 96.7% at 48 Vin.

Features

  • Infineon CoolGaN™ 100 V IGC033S10S1: 2.4 mΩ typical in 3 mm x 5 mm PQFN package with dual-side cooling
  • Infineon EiceDRIVER™ 1EDN7136U: 1.8 mm x 1.8 mm gate driver IC optimized for GaN, truly differential input
  • Infineon XDPP1148-100B controller: 4 mm x 4 mm digital power controller with firmware and configuration GUI
  • Vishay IHLP7575 inductors: 7 mm height
  • Onboard housekeeping power supply for easy evaluation: 3.3 V and 5 V

Typical applications

  • Isolated/ non-isolated DC-DC PWM converters, LLC converters
  • Power supplies for Telecom infrastructure/ Brick modules
  • Intermediate bus converters for Datacenter / computing system

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SW(mm)
To
Mount
Center Contact
Working Voltage(V (AC))
Color
Gender
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
Width0.8 mm
Height0.7 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
Width0.8 mm
Height0.7 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
Width0.5 mm
Height0.5 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
Width0.5 mm
Height0.5 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
–
–
Working Voltage250 V (AC)
ColorBlack 
GenderJumper 
–
–
Rated Current3 A
–
–
Pins4 
–
–
–
–
–
–Check availability
SPECWR-TBL Series 3221 - 3.50 mm Horizontal PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length29.4 mm
–
PackagingBox 
–
Rated Current10.5 A
–
–
–
–
–
MountTHT 
–
Working Voltage300 V (AC)
ColorGreen 
–
–
–
–
–
–
Pins8 
ApplicationPCB Header 
PCB/Cable/PanelCable 
ModularityNo 
TypePCB Header 
–
–Check availability
SPECWR-TBL Series 3631 - 3.50 mm Horizontal with hook on wire Side, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length7 mm
–
PackagingBox 
–
Rated Current10 A
–
–
–
–
–
MountCable 
–
Working Voltage300 V (AC)
ColorGreen 
–
–
–
–
–
–
Pins2 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 16 to 28 (AWG) 1.31 to 0.0810 (mm²)
–Check availability
SPECWP-BUCF REDCUBE PRESS-FIT with internal thread, circumference, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
PackagingTray 
–
Rated Current240 A
–
–
–
–
–
MountPress-Fit 
–
–
–
–
Width13 mm
Height13.5 mm
Rated Current240 A
Inner ThreadM6 
Thread Length13.5 mm
Pins16 
–
–
–
–
–
–Check availability
SPECWA-SSTIE Steel Spacer Stud, metric, internal/external, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length30 mm
–
PackagingCarton 
–
–
–
–
–
SW5.5 mm
Outer ThreadM3 
–
–
–
–
–
–
–
–
Inner ThreadM3 
–
–
–
–
–
–
–
–Check availability
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length15 mm
–
PackagingCarton 
–
–
–
–
–
SW5.5 mm
–
–
–
–
–
–
–
–
–
Inner ThreadM3 
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
Length2.44 mm
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
–
–
Working Voltage250 V (AC)
ColorBlack 
GenderJumper 
–
–
–
–
–
Pins1 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
MountTHT 
–
Working Voltage250 V (AC)
–
GenderPin Header 
–
–
–
–
–
Pins2 
–
–
–
TypeStraight 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
MountTHT 
–
Working Voltage250 V (AC)
–
GenderPin Header 
–
–
–
–
–
Pins3 
–
–
–
TypeStraight 
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
MountTHT 
–
Working Voltage250 V (AC)
–
GenderPin Header 
–
–
Rated Current3 A
–
–
Pins8 
–
–
–
TypeStraight 
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size5040 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length5 mm
–
–
Inductance220 µH
Rated Current0.5 A
Saturation Current0.55 A
DC Resistance1400 mΩ
Self Resonant Frequency4.5 MHz
–
–
MountSMT 
–
–
–
–
Width5 mm
Height4 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-MMCX PCB THT/SMT, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-MMCX PCB THT/SMT
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
–
Insulation Resistance1000 MΩ
–
–
–
PackagingTray 
–
–
–
–
–
–
–
MountTHT 
Center ContactØ 0.7 
Working Voltage170 V (AC)
–
GenderJack 
–
–
–
–
–
–
–
PCB/Cable/PanelPCB 
–
–
–
–Check availability