IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies XDPS2221 | Demoboard REF_140W_PFCHFB_PAG2S

140 W HFB+PAG2S Solution Board (REF_140W_HFB_PAG2S)

Overview

TopologyPower Factor Correction
IC revisionA

Description

The XDP™ digital power XDPS2221 is a highly integrated device combining both PFC boost and hybrid flyback (HFB (asymmetrical half-bridge as from literature) conversion features. The high level of integration allows for seamless operation as well as optimal control of the two conversion stages, delivering class-leading performance.

Features

  • High-performance multi-mode PFC with critical conduction mode operation
  • High efficiency multi-mode hybrid-flyback topology with adaptive resonant period
  • Supports USB-PD standard V3.1 extended power range (EPR) with wide output voltage up to 28 V
  • For output voltage up to 48 V, please refer to this product: XDP™ digital power XDPS2222
  • Highly integrated combo controller for the PFC and hybrid flyback topology, including a 600 V start-up cell
  • DSO-14 (150-mil) package

Typical applications

  • Consumer electronics, Cordless power tools
  • 48 V power distribution
  • Semiconductor solutions for home entertainment applications

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 300 µH, 2.5 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance300 µH
Rated Current2.5 A
DC Resistance0.15 Ω
–Check availability