IC manufacturers Innovision Semiconductor Inc

IC manufacturers (108)

Innovision Semiconductor Inc IS66066

4.8V to 16V Input, 12A Sync Step-Down Converter W/ Light Load Mode, Programmable Switching Frequency and Over Current Limit

Overview

TopologyBuck Converter
Input voltage2.7-16 V
Switching frequency600-1000 kHz
Output 11.2 V / 12 A

Description

The IS66066 is a high power density, fully integrated synchronous buck converter. It has wide input voltage range and can support up to 12A continuous output current at defined conditions. LDO is integrated internally, which is very suitable for single input supply condition. External bias is optional for maximizing the efficiency. A differential sensing scheme and a 0.6V internal feedback reference voltage achieve ±1% tolerance over full temperature range and perform an excellent line and load regulation.Switching frequency can be easily adjusted among 600 kHz, 800 kHz and 1 MHz. The IS66066 uses patented Turbo Constant On Time (TCOTTM) to control the algorithm with fast transient response. Pure MLCC output capacitors can be used to save space and cost.

Features

  • Turbo Constant On Time (TCOT TM ) Control with Fast Transient Response.
  • VIN Input Voltage Range: 2.4 V to 16V with External Bias VCC voltage, or 4.8V to 16V with Internal Bias VCC voltage.
  • Output Voltage Range: 0.6V to 5.5V, and 90% Max Duty Cycle.
  • 12A Continuous Output Current.
  • Excellent Load and Line Regulations with 0.5% Voltage Accuracy.
  • Up to 90% Efficiency at VIN =12V, VOUT =1.2V
  • Differential Remote Sense
  • Mode Selection between Pulse Skip and CCM at Light Load
  • Output Voltage Track and Discharge
  • Pre-bias Start-up
  • Junction Temperature Range from -40ºC to 125ºC
  • Programmable Soft-Start Time
  • 1.0µA Current into VIN Pin during Shutdown
  • Programmable Switching Valley Current Limit
  • Adjustable Switching Frequency: 600kHz, 800kHz and 1MHz
  • OCP, NOCP, OVP, UVLO and OTP
  • QFN 3mm x 4mm Package with 21-Pin

Typical applications

  • Telecom/Datacom, Computers and Servers

Parts approved by Innovision Semiconductor Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-PSLC Aluminum Polymer Capacitors, 220 µF, 25 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current4800 mA
ESR15 mΩ
Leakage Current1100 µA
Dissipation Factor10 %
Diameter10 mm
Length12.4 mm
Packaging15" Tape & Reel 
Check availability