IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies XDPS21081 | Demoboard REF_XDPS21081_65W1

65W USB-PD SMPS reference design with XDPS21081

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 120 V / 3.25 A
IC revision1.1

Description

This is a 65W USB-PD type C charger reference design in a small form factor. The reference design has been developed to demonstrate the performance by meeting various regulatory limits as well as allowing for small form factor designs. It features Infineon’s digital flyback controller XDPS21081, 600V CoolMOS™ C7 superjunction MOSFET (IPL60R185C7), OptiMOS™ PD synchronous-rectification MOSFET (BSC0802LS), 30V OptiMOS™ MOSFET (BSZ0905PNS) which serves as a safety switch, small-signal-MOSFET (BSL606SN) and EZ-PD™ CCG3PA USB Type-C controller.This 65W USB-PD 3.0 type C charger has a universal input voltage range of 90~264 VAC. The supported output is 5V/3A, 9V/3A, 12V/3A, 15V/3A and 20V/3.25A. Its peak efficiency is 93%, with a low standby input power of <65mW.

Features

  • Universal input voltage range 90~264VAC
  • Up to 65W continuous power with peak efficiency of more than 93%
  • Fixed output: 5V/3A, 9V/3A, 12V/3A, 15V/3A, 20V/3.25A
  • Meets EU CoC Tier 2 and DoE Energy Star Level VI average efficiency and no-load input power requirements

Typical applications

  • SMPS, USB-PD, Charging, Consumer Goods etc.

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 43 µH, 2.6 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance43 µH
Rated Current2.6 A
DC Resistance0.06 Ω
Check availability
750344782
SPECFlyback Transformer, –, –
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability