IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies XMC1302 | Demoboard EVAL_FAN_XMC_PFD7

Motor drive evaluation board using PFD7 super junction MOSFET

Overview

TopologyFlyback Converter
Input voltage90-265 V

Description

The EVAL_FAN_XMC_PFD7 motor drive board does not only offer a sensorless synchronous rectification BLDC/PMSM control algorithm to reduce reverse-current hard-commutation stress but also gives the user the option to change switching frequency up to 20kHz and to choose between two-phase or three-phase modulation, which helps reduce switching losses.Infineon's latest CoolMOS™ PFD7 super junction MOSFET series offers low on-resistance, as well as increased design flexibility while maintaining the industry’s fastest reverse recovery time (trr) optimized for HA motor drives. This enhances efficiency in hard-switching circuits, allowing BOM reduction and heatsink-free operation.This board can be easily interfaced through XMC™ Link. XMC™ Link is an isolated debug probe for all XMC™ microcontrollers. The debug probe is based on SEGGER J-Link debug firmware, which enables use with DAVE™.

Features

  • Sensorless field orientated control (FOC)
  • Best-in-class high voltage MOSFETs for hard commutation topology [B6 inverter]
  • Low bill-of-material cost contributed by CoolMOS™ PFD7 and XMC™ algorithm
  • Quasi-resonant CoolSET™ offers lower EMI and higher efficiency
  • Graphical user interface (GUI) allowing ease-of-use
  • Input voltage 90~265 VAC

Typical applications

  • Motor Control & Drives, Pumps
  • Home Appliances, Household, IoT, Refrigerator, Washing Machines, Fan

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
VIN
VOut1(V)
IOut1(A)
L(mH)
fswitch
n
LSmin.(µH)
ISAT(A)
RDC 1(Ω)
RDC 2(Ω)
Size
LS(µH)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingBulk 
SizePitch 10 mm 
MountBoxed THT 
Check availability
SPECWE-UNIT Off-Line Transformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15 mm
Width11 mm
Height16.8 mm
Input Voltage 85 - 265 V (AC)
Output Voltage 112 V
Output Current 10.25 A
Inductance2.8 mH
Switching Frequency132 
Turns Ratio8.1:1 
Leakage Inductance [min.]220 µH
Saturation Current0.21 A
DC Resistance 111 Ω
DC Resistance 20.29 Ω
SizeE13/7/4 
Leakage Inductance220 µH
MountTHT 
Check availability