| Topology | Other Topology |
| IC revision | 2.0 |
Power distribution demo board, used in Infineon Mobile Robot (IMR)
Multiphase step-down converterSupports 6 output channelsOutput current measuring with 16bit ADCUp to 80 V input voltageInterleaved buck converter with 4 phasesPower controller for sleep modesHigh speed CAN transceiver
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ.(nm) | Emitting Color | λPeak typ.(nm) | IV typ.(mcd) | VF typ.(V) | Chip Technology | 2θ50% typ.(°) | C | Tol. C | VR(V (DC)) | Size | Operating Temperature | Q | DF(%) | RISO | Ceramic Type | W(mm) | H(mm) | Fl(mm) | Packaging | L(µH) | IRP,40K(A) | ISAT,10%(A) | ISAT,30%(A) | RDC(mΩ) | fres(MHz) | Material | Qty. | RDC typ.(mΩ) | RDC max.(mΩ) | Mount | Endurance(h) | IRIPPLE(mA) | Z(mΩ) | ILeak(µA) | Ø D(mm) | Pins | Type | IR(A) | Working Voltage(V (AC)) | Poles | L(mm) | Vaporphase process | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWL-SMCD SMT Mono-color Chip LED Diffused, 525 nm, Green | Availability – | Downloads26 files RAY files
| Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCD SMT Mono-color Chip LED Diffused | Dominant Wavelength [typ.]525 nm | Emitting ColorGreen | Peak Wavelength [typ.]520 nm | Luminous Intensity [typ.]430 mcd | Forward Voltage [typ.]3.2 V | Chip TechnologyInGaN | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | – | – | Width0.8 mm | Height0.4 mm | – | PackagingTape and Reel | – | – | – | – | – | – | – | Packaging Unit4000 | – | – | MountSMT | – | – | – | – | – | – | – | – | – | – | Length1.6 mm | – | –Check availability | ||
![]() | SPECWL-SMCD SMT Mono-color Chip LED Diffused, 624 nm, Red | Availability – | Downloads26 files RAY files
| Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCD SMT Mono-color Chip LED Diffused | Dominant Wavelength [typ.]624 nm | Emitting ColorRed | Peak Wavelength [typ.]632 nm | Luminous Intensity [typ.]90 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | – | – | Width0.8 mm | Height0.4 mm | – | PackagingTape and Reel | – | – | – | – | – | – | – | Packaging Unit4000 | – | – | MountSMT | – | – | – | – | – | – | – | – | – | – | Length1.6 mm | – | –Check availability | ||
![]() | SPECWE-HCI SMT Flat Wire High Current Inductor, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | Size1050 | Operating Temperature -40 °C up to +150 °C | – | – | – | – | Width10.2 mm | Height4.7 mm | – | – | Inductance3.3 µH | Performance Rated Current16.6 A | Saturation Current @ 10%5 A | Saturation Current @ 30%15 A | DC Resistance5.9 mΩ | Self Resonant Frequency54 MHz | MaterialSuperflux | Packaging Unit700 | – | DC Resistance6.49 mΩ | MountSMT | – | – | – | – | – | Pins2 | – | – | – | – | Length10.5 mm | – | –Check availability | |||
SPECWCAP-CSGP MLCCs 50 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance220 pF | Capacitance±5% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Q-Factor1000 | – | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Width0.8 mm | Height0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Packaging Unit4000 | – | – | – | – | – | – | – | – | – | – | – | – | – | Length1.6 mm | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 50 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance10 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Width0.8 mm | Height0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Packaging Unit4000 | – | – | – | – | – | – | – | – | – | – | – | – | – | Length1.6 mm | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 50 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance22 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Width0.8 mm | Height0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Packaging Unit4000 | – | – | – | – | – | – | – | – | – | – | – | – | – | Length1.6 mm | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 50 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor3 % | Insulation Resistance5 GΩ | Ceramic TypeX7R Class II | Width0.8 mm | Height0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Packaging Unit4000 | – | – | – | – | – | – | – | – | – | – | – | – | – | Length1.6 mm | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 50 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0805 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor2.5 % | Insulation Resistance5 GΩ | Ceramic TypeX7R Class II | Width1.25 mm | Height0.8 mm | Pad Dimension0.5 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Packaging Unit4000 | – | – | – | – | – | – | – | – | – | – | – | – | – | Length2 mm | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 16 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | Capacitance10 µF | Capacitance±20% | Rated Voltage16 V (DC) | Size0805 | Operating Temperature -55 °C up to +85 °C | – | Dissipation Factor10 % | Insulation Resistance0.01 GΩ | Ceramic TypeX5R Class II | Width1.25 mm | Height1.25 mm | Pad Dimension0.5 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Packaging Unit3000 | – | – | – | – | – | – | – | – | – | – | – | – | – | Length2 mm | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 25 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | Capacitance10 µF | Capacitance±10% | Rated Voltage25 V (DC) | Size1210 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor5 % | Insulation Resistance0.01 GΩ | Ceramic TypeX7R Class II | Width2.5 mm | Height2 mm | Pad Dimension0.3 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Packaging Unit1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | Length3.2 mm | – | –Check availability | ||||
![]() | SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, – | Simulation– | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | – | – | – | – | Rated Voltage24 V (DC) | – | Operating Temperature -40 °C up to +85 °C | – | – | Insulation Resistance100 MΩ | – | – | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | Packaging Unit2000 | – | – | – | – | – | – | – | – | Pins8 | – | – | – | Poles8 | Length11.33 mm | Vaporphase processYes | –Check availability | |||
![]() | SPECWR-PHD Pin Header - Single, –, – | Simulation– | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | Insulation Resistance1000 MΩ | – | – | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | MountTHT | – | – | – | – | – | Pins3 | TypeStraight | Rated Current3 A | Working Voltage250 V (AC) | – | Length7.62 mm | – | –Check availability | ||
![]() | SPECWE-XHMI SMT Power Inductor, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | Size1510 | Operating Temperature -40 °C up to +125 °C | – | – | – | – | Width15.4 mm | Height10 mm | – | – | Inductance22 µH | Performance Rated Current13.35 A | Saturation Current @ 10%9.1 A | Saturation Current @ 30%22.35 A | DC Resistance12.5 mΩ | Self Resonant Frequency7 MHz | – | Packaging Unit150 | DC Resistance12.5 mΩ | DC Resistance13.75 mΩ | MountSMT | – | – | – | – | – | Pins2 | – | Rated Current8 A | – | – | Length16.4 mm | – | –Check availability | |||
SPECWCAP-CSGP MLCCs 100 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage100 V (DC) | Size0805 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor2.5 % | Insulation Resistance1 GΩ | Ceramic TypeX7R Class II | Width1.25 mm | Height1.25 mm | Pad Dimension0.5 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Packaging Unit3000 | – | – | – | – | – | – | – | – | – | – | – | – | – | Length2 mm | – | –Check availability | ||||
![]() | SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | Capacitance47 µF | Capacitance±20% | Rated Voltage100 V (DC) | Size10.0 x 10.5 | Operating Temperature -55 °C up to +105 °C | – | Dissipation Factor8 % | Insulation Resistance2.12766 MΩ | – | Width10.3 mm | – | – | Packaging15" Tape & Reel | – | – | – | – | – | – | – | – | – | – | MountV-Chip SMT | Endurance 5000 | Ripple Current390 mA | Impedance950 mΩ | Leakage Current47 µA | Diameter10 mm | – | – | – | – | – | Length10.5 mm | – | –Check availability | |||
SPECWCAP-CSGP MLCCs 25 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | Capacitance10 µF | Capacitance±20% | Rated Voltage25 V (DC) | Size0603 | Operating Temperature -55 °C up to +85 °C | – | Dissipation Factor20 % | Insulation Resistance0.01 GΩ | Ceramic TypeX5R Class II | Width0.8 mm | Height0.8 mm | Pad Dimension0.35 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Length1.6 mm | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 50 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance220 nF | Capacitance±5% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor10 % | Insulation Resistance2.3 GΩ | Ceramic TypeX7R Class II | Width0.8 mm | Height0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Length1.6 mm | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 50 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance1 µF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor10 % | Insulation Resistance0.5 GΩ | Ceramic TypeX7R Class II | Width0.8 mm | Height0.8 mm | Pad Dimension0.35 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Length1.6 mm | – | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |