Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4561-4590 of 14704 reference designs
Filter values
Infineon Technologies ICE3RBR0665JG, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
fsw
54.5-70.2 kHz
|
Output
12 V / 2.5 A
Infineon Technologies ICE3RBR0665JZ, Rev. 2.0
Forward Converter
|
V
in
85-265 V
|
Output
12 V / 2.5 A
Infineon Technologies ICE3RBR1765JG | Demoboard AN-DEMO-3RBR1765JG, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 1.67 A
Infineon Technologies ICE3RBR1765JG, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 1.67 A
Infineon Technologies ICE3RBR4765JG | Demoboard AN-DEMO-3RBR4765JG, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.83 A
Infineon Technologies ICE3RBR4765JZ, Rev. 2.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 1 A
Infineon Technologies ICE5AR0680AG | Demoboard DEMO_5AR0680AG_44W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 3.66 A
Infineon Technologies ICE5AR0680AG, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 3.66 A
Infineon Technologies ICE5AR0680AG-1 | Demoboard EVAL_5AR0680AG-1_44W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 3.66 A
Infineon Technologies ICE5AR0680BZS | Demoboard DEMO_5AR0680BZS_44W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 3.66 A
Infineon Technologies ICE5AR0680BZS-1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 3.66 A
Infineon Technologies ICE5AR2280CZ | Demoboard REF_5AR2280CZ_22W1, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
Outputs
5 V / 0.3 A, 15 V / 0.15 A, 12 V / 1.4 A
Infineon Technologies ICE5AR4770AG, Rev. 1
Flyback Converter
|
V
in
85-264 V
|
Outputs
12 V / 1 A, 15 V / 0.15 A
Infineon Technologies ICE5AR4770AG | Demoboard REF_5AR4770AG_13W1, Rev. 1
Flyback Converter
|
V
in
85-264 V
|
Outputs
15 V / 0.15 A, 12 V / 0.85 A
Infineon Technologies ICE5AR4770AG | Demoboard REF_XDPS2201_170W_BPA, Rev. 1.0
Flyback Converter
|
V
in
198-264 V
|
fsw
180 kHz
Infineon Technologies ICE5AR4770AG | Demoboard REF_5AR4770AG_15W1, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
fsw
100-125 kHz
|
Output
12 V / 1 A
Infineon Technologies ICE5AR4770AG, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.4 A, 15 V / 0.83 A
Infineon Technologies ICE5AR4770AG, Rev. V1.0
Flyback Converter
|
V
in
230 V
|
Outputs
5 V / 0.03 A, 5 V / 0.3 A, 5 V / 0.06 A, 5 V / 0.15 A, 5 V / 0.6 A, 5 V / 0 A
Infineon Technologies ICE5AR4770AG, Rev. V1.0
Flyback Converter
|
V
in
264 V
|
Outputs
5 V / 0.06 A, 5 V / 0.15 A, 5 V / 0.03 A, 5 V / 0.6 A, 5 V / 0 A, 5 V / 0.3 A
Infineon Technologies ICE5AR4770AG, Rev. V1.0
Flyback Converter
|
V
in
85 V
|
Outputs
5 V / 0 A, 5 V / 0.6 A, 5 V / 0.06 A, 5 V / 0.3 A, 5 V / 0.15 A, 5 V / 0.03 A, 5 V / 0.45 A
Infineon Technologies ICE5AR4770AG, Rev. V1.0
Flyback Converter
|
V
in
115 V
|
Outputs
5 V / 0.06 A, 5 V / 0.3 A, 5 V / 0.6 A, 5 V / 0 A, 5 V / 0.15 A, 5 V / 0.03 A
Infineon Technologies ICE5AR4770BZS | Demoboard EVAL-M1-IM06B50, Rev. 1
Positive to Negative Converter
|
V
in
85-265 V
Infineon Technologies ICE5AR4770BZS | Demoboard REF_5AR4770BZS_8W1, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
fsw
100 kHz
|
Outputs
12 V / 0.45 A, 5 V / 0.5 A
Infineon Technologies ICE5AR4770BZS, Rev. V1.0
Flyback Converter
|
V
in
90-264 V
|
fsw
100 kHz
|
Output
12 V / 1.25 A
Infineon Technologies ICE5AR4770BZS-1 | Demoboard REF_5AR4770BZS-1_15W1, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Output
12 V / 1.25 A
Infineon Technologies ICE5AR4780AG | Demoboard EVAL-M1-IM241, Rev. 0.1
Motor Drive
|
V
in
230 V
Infineon Technologies ICE5AR4780BZS | Demoboard DEMO_5AR4780BZS_14W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
15 V / 0.83 A, 5 V / 0.4 A
Infineon Technologies ICE5AR4780BZS-1 | Demoboard REF_5AR4780BZS-1_14W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.4 A, 15 V / 0.83 A
Infineon Technologies ICE5ASAG | Demoboard DEMO_5ASAG_60W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 1 A, 12 V / 4.58 A
Infineon Technologies ICE5BR2280BZ | Demoboard REF_5BR2280BZ_22W1, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
Outputs
12 V / 1.4 A, 5 V / 0.3 A, 15 V / 0.15 A
previous
1
...
151
152
153
154
155
...
491
next
Cart
Your cart is empty.
Get samples and quotes