IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5AR0680BZS | Demoboard DEMO_5AR0680BZS_44W1

44 W 12 V SMPS demo board with ICE5AR0680BZS

Overview

TopologyFlyback Converter
Input voltage85-300 V
Output 112 V / 3.66 A
IC revision1.0

Description

This document is an engineering report that describes a universal-input 44 W 12 V off-line flyback converter using the latest fifth-generation Infineon Fixed Frequency (FF) CoolSET™ ICE5AR0680BZS, which offers highefficiency, low-standby power with selectable entry and exit standby power options, wide VCCoperating range with fast start-up, and various modes of protection for a highly reliable system. This demo board is designed for users who wish to evaluate the performance of ICE5AR0680BZS in terms of optimized efficiency, thermal performance and EMI.

Features

  • Flyback topology with single isolated output
  • 100kHz switching frequency with continuous current mode design
  • Wide-range input from 85~300VAC
  • Output #1: 12V/3.66A

Typical applications

  • Offline SMPS, adapter, main power for set-top-box, water/air purifier and TV, auxiliary power for air conditioning, refrigerator, server, PC power and audio

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
–
–
–
–
–
–
Pitch5 mm
Length10 mm
–
Height10 mm
PackagingBox 
–Check availability
SPECWR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm² Wires, 2, Screwless Push In
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
Type45° Cable Entry 
Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²)
–
–
–
–
–
–
Pitch3.5 mm
Length8.5 mm
–
–
PackagingBox 
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance220 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise240 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
Length15 mm
Width7 mm
Height12.5 mm
PackagingBulk 
–Check availability