| Topology | Flyback Converter |
| Input voltage | 85-300 V |
| Output 1 | 12 V / 3.66 A |
| IC revision | 1.0 |
EVAL_5AR0680AG-1_44W1 is an evaluation board using the latest CoolSET™ 5th Generation Fixed Frequency Plus ICE5AR0680AG-1 switching controller.
Universal Input: 85 ~300 VAC, 50/60 HzOutput 1: 12 VOutput Current 1: 3.67 A
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691101710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | 5 | 10 | – | 12.6 | Box | |
![]() | 890324024005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | – | 470 nF | 275 | X2 | 280 | 0.1 | 21.28 GΩ | 12.5 | 15 | 10 | 16 | Bulk |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691101710002 | SPEC | – |
![]() | 890324024005 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
|---|