| Topology | Positive to Negative Converter |
| Input voltage | 85-265 V |
| IC revision | 1 |
The EVAL-M1-IM06B50 is an evaluation board for motor drive applications, as part of the iMOTIONTM modular application design kit. In combination with the control board equipped with the M1 20-pin interface connector such as EVAL-M1-101T, it features and demonstrates Infineon’s CIPOS™ Mini IPM technology and advanced motion control engine (MCE 2.0) technology for permanent magnet motors drive.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | PCB/Cable/Panel | Modularity | Wire Section | C | Safety Class | dV/dt(V/µs) | DF @ 1 kHz(%) | RISO | Pitch(mm) | Packaging | Endurance(h) | IRIPPLE(mA) | ILeak(µA) | DF(%) | Ø D(mm) | Z @ 100 MHz(Ω) | Zmax(Ω) | Test Condition Zmax | IR 2(mA) | RDC max.(mΩ) | Type | IR(A) | L(mH) | VR(V (AC)) | VT(V (AC)) | Material | L(mm) | W(mm) | H(mm) | Mount | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp | Simulation– | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | PCB/Cable/PanelPCB | ModularityYes | Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | Pitch9.52 mm | PackagingBox | – | – | – | – | – | – | – | – | – | – | TypeHorizontal | Rated Current32 A | – | – | – | – | Length19.04 mm | – | – | MountTHT | –Check availability | |||
![]() | SPECWR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp, 3, Rising Cage Clamp | Simulation– | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins3 | PCB/Cable/PanelPCB | ModularityYes | Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | Pitch9.52 mm | PackagingBox | – | – | – | – | – | – | – | – | – | – | TypeHorizontal | Rated Current32 A | – | – | – | – | Length28.56 mm | – | – | MountTHT | –Check availability | |||
![]() | SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 4, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMBNC Common Mode Power Line Choke Nanocrystalline | Pins4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DC Resistance3 mΩ | – | Rated Current23 A | Inductance3 mH | Rated Voltage300 V (AC) | Insulation Test Voltage2100 V (AC) | MaterialNanocrystalline | Length36 mm | Width23 mm | Height33 mm | MountTHT | –Check availability | |||
![]() | SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Impedance @ 100 MHz600 Ω | Maximum Impedance650 Ω | Maximum Impedance80 MHz | Rated Current 22500 mA | DC Resistance70 mΩ | TypeHigh Current | Rated Current1.5 A | – | – | – | – | Length3.2 mm | Width1.6 mm | Height1.1 mm | MountSMT | –Check availability | |||
![]() | SPECWCAP-FTX2 Film Capacitors, –, Across the mains | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-FTX2 Film Capacitors | – | – | – | – | Capacitance5.6 nF | Safety ClassX2 | Rate of Voltage Rise600 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch10 mm | PackagingCarton | – | – | – | – | – | – | – | – | – | – | – | – | – | Rated Voltage275 V (AC) | – | – | Length13 mm | Width5 mm | Height10 mm | MountBoxed THT | –Check availability | |||
![]() | SPECWCAP-FTX2 Film Capacitors, –, Across the mains | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-FTX2 Film Capacitors | – | – | – | – | Capacitance1 µF | Safety ClassX2 | Rate of Voltage Rise170 V/µs | Dissipation Factor0.1 % | Insulation Resistance10 GΩ | Pitch22.5 mm | PackagingCarton | – | – | – | – | – | – | – | – | – | – | – | – | – | Rated Voltage275 V (AC) | – | – | Length26 mm | Width11 mm | Height20 mm | MountBoxed THT | –Check availability | |||
![]() | SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | Capacitance22 µF | – | – | – | – | Pitch2 mm | PackagingAmmopack | Endurance 2000 | Ripple Current110 mA | Leakage Current11 µA | Dissipation Factor10 % | Diameter5 mm | – | – | – | – | – | – | – | – | Rated Voltage50 V (AC) | – | – | Length11 mm | – | – | – | –Check availability | |||
![]() | SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | Capacitance100 µF | – | – | – | – | Pitch2.5 mm | PackagingAmmopack | Endurance 2000 | Ripple Current209 mA | Leakage Current25 µA | Dissipation Factor14 % | Diameter6.3 mm | – | – | – | – | – | – | – | – | Rated Voltage25 V (AC) | – | – | Length11 mm | – | – | – | –Check availability | |||
![]() | SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | Capacitance220 µF | – | – | – | – | Pitch3.5 mm | PackagingAmmopack | Endurance 2000 | Ripple Current235 mA | Leakage Current55 µA | Dissipation Factor14 % | Diameter8 mm | – | – | – | – | – | – | – | – | Rated Voltage25 V (AC) | – | – | Length11.5 mm | – | – | – | –Check availability | |||
![]() | SPECWCAP-AIG5 Aluminum Electrolytic Capacitors, –, – PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-AIG5 Aluminum Electrolytic Capacitors | – | – | – | – | Capacitance1000 µF | – | – | – | – | Pitch10 mm | PackagingTray | Endurance 2000 | Ripple Current2850 mA | Leakage Current8000 µA | Dissipation Factor20 % | Diameter35 mm | – | – | – | – | – | – | – | – | Rated Voltage400 V (AC) | – | – | Length60 mm | – | – | MountSnap-In | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |