IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5AR0680AG | Demoboard DEMO_5AR0680AG_44W1

44 W 12 V SMPS demo board with ICE5AR0680AG

Overview

TopologyFlyback Converter
Input voltage85-300 V
Output 112 V / 3.66 A
IC revision1.0

Description

This document is an engineering report that describes a universal-input 44 W 12 V off-line flyback converter using the latest fifth-generation Infineon Fixed Frequency (FF) CoolSET™ ICE5AR0680AG, which offers highefficiency,low-standby power with selectable entry and exit standby power options, wide VCC operating range with fast start-up, robust line protection with input Over Voltage Protection (OVP), and various modes of protection for a highly reliable system. This demonstrator board is designed for users who wish to evaluate the performance of ICE5AR0680AG in terms of optimized efficiency, thermal performance and EMI.

Features

  • Flyback topology with single isolated output
  • 100kHz switching frequency with continuous current mode design
  • Wide-range input from 85~300VAC with line over-voltage protection at 320VAC
  • Output #1: 12V/3.66A

Typical applications

  • Offline aux SMPS for server, PC power, aircon, refrigerator and audio, Offline main SMPS for adapter, set-top-box, water purifier, TV, industrial SMPS and POE

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
–
–
–
–
–
–
Pitch5 mm
Length10 mm
–
Height10 mm
PackagingBox 
–Check availability
SPECWR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm² Wires, 2, Screwless Push In
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
Type45° Cable Entry 
Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²)
–
–
–
–
–
–
Pitch3.5 mm
Length8.5 mm
–
–
PackagingBox 
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance470 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise280 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch12.5 mm
Length15 mm
Width10 mm
Height16 mm
PackagingBulk 
–Check availability