IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5AR4780BZS-1 | Demoboard REF_5AR4780BZS-1_14W1

REF_5AR4780BZS-1_14W1 is a reference board using the latest CoolSET™ 5th Generation Fixed Frequency Plus ICE5AR4780BZS-1 switching controller

Overview

TopologyFlyback Converter
Input voltage85-300 V
Output 15 V / 0.4 A
Output 215 V / 0.83 A
IC revision1.0

Description

This 14 W auxiliary SMPS reference design operates under a wide range input developed with indoor residential aircon application in mind. It features the new CoolSET™ 5th Generation Fixed Frequency Plus ICE5AR4780BZS-1 with 700 V integrated MOSFET in DIP-7 package.

Features

Universal input: 85 ~300 VAC, 50/60 HzOutput 1: 15 V (non isolated)Output current 1: 830 mA (for 15 V)Output 2: 5 V (non isolated)Output current 2: 400 mA (for 5 V)

Typical applications

  • Home appliances

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
–
Rated Current17.5 A
–
–
–
–
–Check availability
SPECWR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm² Wires, 2, Screwless Push In
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
Type45° Cable Entry 
Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²)
–
Rated Current2 A
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Inductance2.2 µH
Rated Current6.3 A
Saturation Current @ 10%5.7 A
DC Resistance0.02 Ω
Self Resonant Frequency65 MHz
VersionHeat Shrinking Tube 
–Check availability