| Topology | Motor Drive |
| Input voltage | 230 V |
| IC revision | 0.1 |
Evaluation board for CIPOS™ Micro IPM, features 600 V IM241-L6T2B IPM
Input voltage 110~230 VACMax. 2.5 A input current at 110 VACMax. 250 W output at 220 VACOn board EMI filterAux. power supply with 15 V, 3.3 VOvercurrent hardware protectionOver temperature protectionSensing of DC-link voltageThermistor outputPCB is 100 mm × 100 mmTwo layers with 2 oz. copperRoHS compliant
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (AC)) | Size | Operating Temperature | Safety Class | VIMP (V (DC)) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | dV/dt (V/µs) | DF @ 1 kHz (%) | Pitch (mm) | L (µH) | IR (A) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Rows | G (mm) | Gender | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691216510003S | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | 15.24 | – | – | – | Box | – | – | 5.08 | – | 24 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 40021356 | |
![]() | 613020243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | 20 | – | – | – | Angled | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | 1000 MΩ | – | 25.9 | – | – | – | Tray | – | – | 2.54 | – | 3 | – | – | – | – | – | – | – | – | – | – | Dual | – | Socket Header | – | – | – | – | – | – | – | |
![]() | 820513011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | – | – | – | 10 mm | -40 °C up to +105 °C | – | – | – | – | – | 12.5 | 4.6 | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12.5 | – | – | – | 300 | 385 | 470 | 2500 | 70 | 0.4 | Yes | ||
![]() | 890324025039CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | – | 470 nF | ±10% | 275 | Pitch 15 mm | -40 °C up to +105 °C | X2 | – | – | 21.28 GΩ | – | 18 | 8 | 14 | – | Carton | 220 | 0.1 | 15 | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | – | – | – | – | ||
![]() | 744773022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | – | – | – | – | 4532 | -40 °C up to +125 °C | – | – | – | – | – | 4 | 4.5 | 3.2 | – | – | – | – | – | 2.2 | 2.5 | 3.5 | 3.38 | 4.1 | 4.7 | 0.071 | 85 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860010373010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 220 µF | ±20% | 16 | – | – | – | – | 16 | – | – | 11 | – | – | – | Ammopack | – | – | 2.5 | – | – | – | – | – | – | – | – | 2000 | 308 | 35.2 | 6.3 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860010573007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 100 µF | ±20% | 35 | – | – | – | – | 12 | – | – | 11 | – | – | – | Ammopack | – | – | 2.5 | – | – | – | – | – | – | – | – | 2000 | 231 | 35 | 6.3 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860010474012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 330 µF | ±20% | 25 | – | – | – | – | 14 | – | – | 11.5 | – | – | – | Ammopack | – | – | 3.5 | – | – | – | – | – | – | – | – | 2000 | 451 | 82.5 | 8 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860021381022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 150 µF | ±20% | 400 | – | – | – | – | 15 | – | – | 35.5 | – | – | – | Ammopack | – | – | 7.5 | – | – | – | – | – | – | – | – | 2000 | 610 | 1800 | 18 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885342208009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 10 nF | ±10% | 500 | 1206 | – | – | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 750344226 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 8853522110011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | – | – | – | – | – | – | 470 pF | ±10% | 250 | 1812 | -55 °C up to +125 °C | X1 / Y2 | 5000 | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 8853620100111 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | – | – | – | – | – | – | 47 pF | ±5% | 250 | 1808 | -55 °C up to +125 °C | X2 | 2500 | 0.1 | 100 GΩ | NP0 Class I | 4.5 | 2 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (AC)) | Size | Operating Temperature | Safety Class | VIMP (V (DC)) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | dV/dt (V/µs) | DF @ 1 kHz (%) | Pitch (mm) | L (µH) | IR (A) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Rows | G (mm) | Gender | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
|---|