Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4621-4650 of 14704 reference designs
Filter values
Infineon Technologies ICE5QR0680BG-1 | Demoboard REF_5QR0680BG-1_42W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.2 A, 12 V / 3.41 A
Infineon Technologies ICE5QR1070AZ | Demoboard AN_201702_PL83_008, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.2 A, 12 V / 2.66 A
Infineon Technologies ICE5QR1070AZ, Rev. 1.3
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.2 A, 12 V / 2.66 A
Infineon Technologies ICE5QR1680AG | Demoboard AN_201611_PL83_003, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 2.17 A, 5 V / 0.2 A
Infineon Technologies ICE5QR1680AG, Rev. 1.0
Flyback Converter
|
V
in
80-300 V
|
fsw
50-60 kHz
|
Outputs
12 V / 2.08 A, 5 V / 0.2 A
Infineon Technologies ICE5QR1680BG | Demoboard DEMO_5QR1680BG_27W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.2 A, 12 V / 2.17 A
Infineon Technologies ICE5QR1680BG | Demoboard EVAL-1EDSIC-PFC-5KW, Rev. 1.1
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.8 A, 19 V / 0.8 A
Infineon Technologies ICE5QR1680BG | Demoboard REF_5QR1680BG_30W1, Rev. 1.1
Flyback Converter
|
V
in
85-264 V
|
Outputs
5 V / 0.2 A, 12 V / 2.2 A, 15 V / 0.15 A
Infineon Technologies ICE5QR1680BG | Demoboard REF-SHA3K3IHWR5SYS Inverter Board, Rev. V1.0
Half-Bridge Converter symmetrical isolated
|
Output
220 V / 15 A
Infineon Technologies ICE5QR1680BG-1 | Demoboard REF_5QR1680BG-1_27W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 2.17 A, 5 V / 0.2 A
Infineon Technologies ICE5QR2270AZ, Rev. 1
Flyback Converter
|
V
in
85-264 V
|
Output
12 V / 1 A
Infineon Technologies ICE5QR2270AZ, Rev. 1.0
Flyback Converter
|
V
in
400 V
|
Output
24 V / 1.4 A
Infineon Technologies ICE5QR2270AZ, Rev. 1.0
Flyback Converter
|
V
in
135 V
|
Output
24 V / 1.4 A
Infineon Technologies ICE5QR2270AZ, Rev. 1.0
Flyback Converter
|
V
in
560 V
|
Output
24 V / 1.4 A
Infineon Technologies ICE5QR2270AZ, Rev. 1.0
Flyback Converter
|
V
in
230 V
|
Output
24 V / 1.4 A
Infineon Technologies ICE5QR2270AZ | Demoboard AN_201609_PL83_028, Rev. 1.3
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 1.92 A, 5 V / 0.2 A
Infineon Technologies ICE5QR2270AZ | Demoboard AN_201609_PL83 028, Rev. 1.3
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.2 A, 12 V / 1.92 A
Infineon Technologies ICE5QR2280AZ | Demoboard AN_201611_PL83 002, Rev. 1.2
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 1.92 A, 5 V / 0.2 A
Infineon Technologies ICE5QR2280AZ | Demoboard AN_201611_PL83_002, Rev. 1.2
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.2 A, 12 V / 1.92 A
Infineon Technologies ICE5QR2280BG | Demoboard DEMO_5QR2280BG_24W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 1.92 A, 5 V / 0.2 A
Infineon Technologies ICE5QR2280BG-1 | Demoboard REF_5QR2280BG-1_24W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 1.92 A, 5 V / 0.2 A
Infineon Technologies ICE5QR4770AG | Demoboard ICE5QR4770AG, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 1.2 A
Infineon Technologies ICE5QR4770AG | Demoboard AN-DEMO_5QR4770AG_15W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 1.16 A, 5 V / 0.2 A
Infineon Technologies ICE5QR4770AG | Demoboard EVAL_100W_DRIVE_CFD2, Rev. 1.1
Flyback Converter
|
V
in
85-265 V
Infineon Technologies ICE5QR4770AG | Demoboard EVAL-MA-IM564-A, Rev. 1.20
Flyback Converter
|
V
in
160-265 V
|
Output
7.8 A
Infineon Technologies ICE5QR4770AZ | Demoboard ICE5QR4770AZ, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 1.2 A
Infineon Technologies ICE5QR4770AZ, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 1.25 A, 5 V / 0.2 A
Infineon Technologies ICE5QR4780AZ | Demoboard ICE5QR4780AZ, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 1.2 A
Infineon Technologies ICE5QR4780BG | Demoboard DEMO_5QR4780BG_15W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 1.16 A, 5 V / 0.2 A
Infineon Technologies ICE5QR4780BG-1 | Demoboard REF_5QR4780BG-1_15W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 1.16 A, 5 V / 0.2 A
previous
1
...
153
154
155
156
157
...
491
next
Cart
Your cart is empty.
Get samples and quotes