IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5AR4770BZS-1 | Demoboard REF_5AR4770BZS-1_15W1

REF_5AR4770BZS-1_15W1 is a reference board using the latest CoolSET™ 5th Generation Fixed Frequency Plus ICE5AR4770BZS-1 switching controller.

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 112 V / 1.25 A
IC revision1.0

Description

REF_5AR4770BZS-1_15W1 is a reference design for a 15 W auxiliary SMPS for air conditioner with the latest CoolSET™ 5th Generation Fixed Frequency Plus ICE5AR4770BZS-1 switching controller from Infineon. The power supply is designed with a universal input compatible with most geographic regions and isolated output (+12 V/1.25 A) as typically used in most home appliances.

Features

Universal input: 90 ~264 VAC, 50/60 HzOutput: 12 V (isolated)Output current: 1.25 A

Typical applications

  • Home appliances

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
Pitch5 mm
Length10 mm
Height10 mm
PackagingBox 
Check availability
SPECWR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm² Wires, 2, Screwless Push In
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
Type45° Cable Entry 
Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²)
Pitch3.5 mm
Length8.5 mm
PackagingBox 
Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height12 mm
PackagingCarton 
Check availability