IC-Hersteller STMicroelectronics

IC-Hersteller (108)

STMicroelectronics VIPER317HDTR | Demoboard STEVAL-ISA172V3

Details

TopologieLeistungsfaktor-Korrektur
Eingangsspannung90-264 V
Ausgang 155 V
IC-Revision1.0

Beschreibung

The STEVAL-ISA172V3 is a 2 kW fully digital switch mode AC-DC converter consisting of two power sections: a two-phase interleaved power factor corrector (PFC) and a DC-DC phase-shifted full-bridge converter, controlled by a STM32G474RE microcontroller for each section.The interleaved PFC comprises two boost converters operating with 180° out of phase, based on 600 V MDmesh M6 power MOSFETs.The downstream section comprises a DC-DC phase-shifted full-bridge converter based on MDmesh DM6 power MOSFETs and performing voltage step down using HF transformer, with a primary to secondary ratio chosen to maintain high enough efficiency and regulation over the entire operating range.On the primary side, the transformer is supplied by the full-bridge converter and switching losses are reduced thanks to zero voltage switching (ZVS) operation.On the secondary side synchronous rectification (SR) is used to ensure low conduction losses.The output voltage waveform is rectified by STripFET power MOSFETs and then smoothed by the output filter.

Eigenschaften

Input AC voltage: 90 to 264 VOutput DC voltage: 48 or 55 V, max output current: 42 AInput AC frequency: 47 to 63 HzNominal output power: 2 kWInterleaved boost PFC stagePFC switching frequency: 70 kHzPFC average in current mode controlCycle by cycle PFC current controlMaximum power factor: 0.99DC-DC stage: full-bridge phase-shifted ZVS with synchronous rectificationDC-DC switching frequency: 100 kHzOverall efficiency: 80 plus gold standardHF transformer isolation voltage: 4 kVForced cooling with air flow speed modulation according to the output powerOvertemperature protectionOutput short-circuit protectionPFC control and DC-DC control: managed by STM32G474REPFC power stage based on MDmesh M6 power MOSFETs and SiC diodesDC-DC power stage based on MDmesh DM6 power MOSFETsSynchronous rectification based on STripFET F7 power MOSFETsEMC filter for noise reductionRoHS compliant

Typische Anwendungen

  • Power supplies and converters - AC-DC converters, Digital Power

Weiterführende Informationen

Von STMicroelectronics freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
Pins
Anwendung
PCB/Kabel/Panel
Modularity
Wire Section
C
Tol. C
Bauform
Betriebstemperatur
DF(%)
RISO
Fl(mm)
Keramiktyp
Sicherheitsklasse
dV/dt(V/µs)
DF @ 1 kHz(%)
Raster(mm)
Qmin.
Q
ISAT(A)
RDC(mΩ)
fres(MHz)
ISAT,10%(A)
Version
Schlüsselweite(mm)
To
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Vin(V)
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT,30%(A)
Kernmaterial
G(mm)
Arbeitsspannung(V (AC))
Vout(V)
Iout(A)
Pin Position
H(mm)
Ø OD(mm)
IR 1(A)
Ti
Tl(mm)
Verpackung
Z @ 100 MHz(Ω)
Zmax(Ω)
Testbedingung Zmax
IR(A)
Z @ 1 GHz(Ω)
Typ
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
B(mm)
Montageart
Technische Artikelnummer
VDC(V)
VBR(V)
IPeak(A)
PDiss(W)
VClamp max.(V)
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWR-TBL Serie 2184 - 7.62 mm Horiz. Entry Modular, 2, Käfigzugklemme
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Pins2 
AnwendungKäfigzugklemme 
PCB/Kabel/PanelPCB 
ModularityJa 
Wire Section 24 to 10 (AWG) 0.2 to 4 (mm²)
–
–
–
Betriebstemperatur -40 °C up to +105 °C
–
–
–
–
–
–
–
Raster7.62 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Arbeitsspannung300 V (AC)
–
–
–
–
–
–
–
–
VerpackungKarton 
–
–
–
Nennstrom30 A
–
TypHorizontaler Kabelabgang 
–
–
–
–
–
Länge15.24 mm
–
MontageartTHT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-HCFT THT-Hochstrominduktivität, 2, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Pins2 
–
–
–
–
–
–
Bauform3540 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
Sättigungsstrom76.5 A
–
Eigenresonanzfrequenz16 MHz
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Sättigungsstrom @ 30%76.5 A
KernmaterialMnZn 
–
–
–
–
–
Höhe35 mm
–
–
–
–
–
–
–
–
Nennstrom56.7 A
–
–
Induktivität6.8 µH
Gleichstromwiderstand1.2 mΩ
–
–
–
Länge41 mm
Breite36 mm
MontageartTHT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-CMBNC Stromkompensierte Netzdrossel Nanokristallin, 4, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Pins4 
–
–
–
–
–
–
BauformXL 
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pin Länge5 mm
–
–
–
–
Höhe34 mm
–
–
–
–
–
–
–
–
Nennstrom25 A
–
–
Induktivität2500 µH
Gleichstromwiderstand2.2 mΩ
Nennspannung300 V (AC)
Prüfspannung2100 V (AC)
MaterialNanokristallin 
Länge36 mm
Breite23 mm
MontageartTHT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWR-PHD Stiftleisten - Zweireihig, 4, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Pins4 
–
–
–
–
–
–
–
Betriebstemperatur -40 °C up to +105 °C
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
Raster2.54 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Arbeitsspannung250 V (AC)
–
–
–
–
–
–
–
–
VerpackungBeutel 
–
–
–
Nennstrom3 A
–
TypAbgewinkelt 
–
–
–
–
–
Länge5.08 mm
–
MontageartTHT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWR-PHD Stiftleisten - Zweireihig, 4, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Pins4 
–
–
–
–
–
–
–
Betriebstemperatur -40 °C up to +105 °C
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
Raster2.54 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Arbeitsspannung250 V (AC)
–
–
–
–
–
–
–
–
VerpackungBeutel 
–
–
–
Nennstrom3 A
–
TypGerade 
–
–
–
–
–
Länge5.08 mm
–
MontageartTHT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWR-PHD Buchsenleisten - Zweireihig, 4, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Pins4 
–
–
–
–
–
–
–
Betriebstemperatur -40 °C up to +105 °C
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
Raster2.54 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Arbeitsspannung250 V (AC)
–
–
–
–
–
Nennstrom [1]3 A
–
–
VerpackungTray 
–
–
–
Nennstrom3 A
–
TypGerade 
–
–
–
–
–
Länge5.58 mm
–
MontageartTHT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWR-PHD Stiftleisten - Zweireihig, 12, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Pins12 
–
–
–
–
–
–
–
Betriebstemperatur -40 °C up to +105 °C
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
Raster2.54 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Arbeitsspannung250 V (AC)
–
–
–
–
–
–
–
–
VerpackungBeutel 
–
–
–
Nennstrom3 A
–
TypAbgewinkelt 
–
–
–
–
–
Länge15.24 mm
–
MontageartTHT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWR-PHD Stiftleisten - Zweireihig, 12, –

Anstehende PCN

Aufgrund einer anstehenden PCN wird in Kürze eine Änderung am Bauteil durchgeführt. Anbei finden Sie die entsprechende PCN. Bei weiteren Fragen wenden Sie sich bitte an Ihren Vertriebsmitarbeiter.

Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Pins12 
–
–
–
–
–
–
–
Betriebstemperatur -40 °C up to +105 °C
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
Raster2.54 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Arbeitsspannung250 V (AC)
–
–
–
–
–
–
–
–
VerpackungBeutel 
–
–
–
Nennstrom3 A
–
TypGerade 
–
–
–
–
–
Länge15.24 mm
–
MontageartTHT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWR-PHD Buchsenleisten - Zweireihig, 12, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Pins12 
–
–
–
–
–
–
–
Betriebstemperatur -40 °C up to +105 °C
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
Raster2.54 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Arbeitsspannung250 V (AC)
–
–
–
–
–
Nennstrom [1]3 A
–
–
VerpackungTray 
–
–
–
Nennstrom3 A
–
TypGerade 
–
–
–
–
–
Länge15.74 mm
–
MontageartTHT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
–
–
Pad Dimension0.3 mm
–
–
–
–
–
–
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
–
–
–
Impedanz @ 100 MHz110 Ω
Maximale Impedanz135 Ω
Maximale Impedanz226 MHz 
Nennstrom4.1 A
Impedanz @ 1 GHz48 Ω
TypHochstrom 
–
Gleichstromwiderstand20 mΩ
–
–
–
Länge1.6 mm
Breite0.8 mm
MontageartSMT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-FTX2 Folienkondensatoren, –, Across the mains
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
AnwendungAcross the mains 
–
–
–
Kapazität1 µF
Kapazität±10% 
BauformRaster 22.5 mm 
Betriebstemperatur -40 °C up to +105 °C
–
Isolationswiderstand10 GΩ
–
–
SicherheitsklasseX2 
Spannungsanstiegsgeschwindigkeit170 V/µs
Verlustfaktor0.1 %
Raster22.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pin Länge4 mm
–
–
–
–
Höhe20 mm
–
–
–
–
VerpackungKarton 
–
–
–
–
–
–
–
–
Nennspannung275 V (AC)
–
–
Länge26 mm
Breite11 mm
MontageartBoxed THT 
Technische ArtikelnummerMX2P225105K275ACPP36004 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-FTX2 Folienkondensatoren, –, Across the mains
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
AnwendungAcross the mains 
–
–
–
Kapazität3.3 µF
Kapazität±10% 
BauformRaster 27.5 mm 
Betriebstemperatur -40 °C up to +105 °C
–
Isolationswiderstand3.03 GΩ
–
–
SicherheitsklasseX2 
Spannungsanstiegsgeschwindigkeit130 V/µs
Verlustfaktor0.1 %
Raster27.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pin Länge4 mm
–
–
–
–
Höhe29 mm
–
–
–
–
VerpackungKarton 
–
–
–
–
–
–
–
–
Nennspannung275 V (AC)
–
–
Länge31 mm
Breite15.5 mm
MontageartBoxed THT 
Technische ArtikelnummerMX2P275335K275ACPP25004 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-FTXX Folienkondensatoren, –, Across the mains
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
AnwendungAcross the mains 
–
–
–
Kapazität33 nF
Kapazität±10% 
BauformRaster 15 mm 
Betriebstemperatur -40 °C up to +105 °C
–
Isolationswiderstand30 GΩ
–
–
SicherheitsklasseX2 
Spannungsanstiegsgeschwindigkeit300 V/µs
Verlustfaktor0.1 %
Raster15 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pin Länge4 mm
–
–
–
–
Höhe11 mm
–
–
–
–
VerpackungKarton 
–
–
–
–
–
–
–
–
Nennspannung310 V (AC)
–
–
Länge18 mm
Breite5 mm
MontageartBoxed THT 
Technische ArtikelnummerMXXP015333K310ACPP46004 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-TI Tonneninduktivität, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Bauform1018 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
Sättigungsstrom2.1 A
–
Eigenresonanzfrequenz2.4 MHz
Sättigungsstrom 12.1 A
VersionSchrumpfschlauch 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Sättigungsstrom @ 30%2.7 A
–
–
–
–
–
–
Höhe19 mm
–
–
–
–
–
–
–
–
Nennstrom1.75 A
–
–
Induktivität220 µH
Gleichstromwiderstand200 mΩ
–
–
MaterialNiZn 
Länge11 mm
Breite11 mm
MontageartTHT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-ATG8 Aluminium-Elektrolytkondensatoren, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
Kapazität100 µF
Kapazität±20% 
–
–
Verlustfaktor14 %
–
–
–
–
–
–
Raster2.5 mm
–
–
–
–
–
–
–
–
–
Endurance 2000
Rippelstrom209 mA
Leckstrom25 µA
Durchmesser6.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
VerpackungAmmopack 
–
–
–
–
–
–
–
–
Nennspannung25 V (AC)
–
–
Länge11 mm
–
–
Technische ArtikelnummerATBD110101M025DSPA4B000 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-ATLI Aluminium-Elektrolytkondensatoren, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
Kapazität470 µF
Kapazität±20% 
–
–
Verlustfaktor8 %
–
–
–
–
–
–
Raster5 mm
–
–
–
–
–
–
–
–
–
Endurance 5000
Rippelstrom2225 mA
Leckstrom296.1 µA
Durchmesser13 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
VerpackungAmmopack 
–
–
–
–
–
–
–
–
Nennspannung63 V (AC)
–
–
Länge30 mm
–
–
Technische ArtikelnummerATEI300471M063DSPACE000 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-ATUL Aluminium-Elektrolytkondensatoren, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
Kapazität100 µF
Kapazität±20% 
–
–
Verlustfaktor14 %
–
–
–
–
–
–
Raster2.5 mm
–
–
–
–
–
–
–
–
–
Endurance 5000
Rippelstrom350 mA
Leckstrom25 µA
Durchmesser6.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
VerpackungAmmopack 
–
–
–
–
–
–
–
–
Nennspannung25 V (AC)
–
–
Länge11 mm
–
–
Technische ArtikelnummerATDD110101M025DSPA4E000 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-AI3H Aluminium-Elektrolytkondensatoren, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
Kapazität470 µF
Kapazität±20 
Bauform35.0 x 50.0 
Betriebstemperatur -25 °C up to +105 °C
Verlustfaktor20 %
–
–
–
–
–
–
Raster10 mm
–
–
–
–
–
–
–
–
–
Endurance 3000
Rippelstrom2210 mA
Leckstrom1380 µA
Durchmesser35 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
VerpackungTray 
–
–
–
–
–
–
–
–
Nennspannung450 V (AC)
–
–
Länge50 mm
–
MontageartSnap-In 
Technische ArtikelnummerANJQ500471M450DSIC2C000 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
Kapazität100 pF
Kapazität±5% 
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
–
Isolationswiderstand10 GΩ
Pad Dimension0.4 mm
KeramiktypNP0 Klasse I 
–
–
–
–
–
Güte1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
–
–
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
Nennspannung50 V (AC)
–
–
Länge1.6 mm
Breite0.8 mm
–
Technische ArtikelnummerNP00603101J050DFCT10000 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
Kapazität470 pF
Kapazität±5% 
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
–
Isolationswiderstand10 GΩ
Pad Dimension0.4 mm
KeramiktypNP0 Klasse I 
–
–
–
–
–
Güte1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
–
–
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
Nennspannung50 V (AC)
–
–
Länge1.6 mm
Breite0.8 mm
–
Technische ArtikelnummerNP00603471J050DFCT10000 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
Kapazität1 nF
Kapazität±5% 
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
–
Isolationswiderstand10 GΩ
Pad Dimension0.4 mm
KeramiktypNP0 Klasse I 
–
–
–
–
–
Güte1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
–
–
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
Nennspannung50 V (AC)
–
–
Länge1.6 mm
Breite0.8 mm
–
Technische ArtikelnummerNP00603102J050DFCT10000 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
Kapazität10 nF
Kapazität±10% 
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
Verlustfaktor2.5 %
Isolationswiderstand10 GΩ
Pad Dimension0.4 mm
KeramiktypX7R Klasse II 
–
–
–
–
Güte [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
–
–
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
Nennspannung50 V (AC)
–
–
Länge1.6 mm
Breite0.8 mm
–
Technische ArtikelnummerX7R0603103K050DFCT10000 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
Kapazität100 nF
Kapazität±10% 
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
Verlustfaktor3 %
Isolationswiderstand5 GΩ
Pad Dimension0.4 mm
KeramiktypX7R Klasse II 
–
–
–
–
Güte [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
–
–
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
Nennspannung50 V (AC)
–
–
Länge1.6 mm
Breite0.8 mm
–
Technische ArtikelnummerX7R0603104K050DFCT10000 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
Kapazität1 µF
Kapazität±20% 
Bauform0603 
Betriebstemperatur -55 °C up to +85 °C
Verlustfaktor10 %
Isolationswiderstand0.5 GΩ
Pad Dimension0.4 mm
KeramiktypX5R Klasse II 
–
–
–
–
Güte [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
–
–
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
Nennspannung25 V (AC)
–
–
Länge1.6 mm
Breite0.8 mm
–
Technische ArtikelnummerX5R0603105M025DFCT10000 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
Kapazität100 nF
Kapazität±10% 
Bauform1206 
Betriebstemperatur -55 °C up to +125 °C
Verlustfaktor2.5 %
Isolationswiderstand5 GΩ
Pad Dimension0.6 mm
KeramiktypX7R Klasse II 
–
–
–
–
Güte [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
–
–
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
Nennspannung50 V (AC)
–
–
Länge3.2 mm
Breite1.6 mm
–
Technische ArtikelnummerX7R1206104K050DFCT10000 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWA-SBRIE Brass Spacer Stud, metric, internal/external, –, –
Simu­lation–
Verfügbarkeit
–
Downloads2 Dateien

Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
Betriebstemperatur -55 °C up to +150 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Schlüsselweite7 mm
AußengewindeM4 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
InnengewindeM4 
–
VerpackungKarton 
–
–
–
–
–
–
–
–
–
–
MaterialMessing 
Länge8 mm
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-TVSP Power TVS Diode, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
BauformDO-214AB 
Betriebstemperatur -65 °C up to +150 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Leckstrom1 µA
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe2.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Länge6.86 mm
Breite5.91 mm
MontageartSMT 
Technische ArtikelnummerSMCJ440CA 
DC Betriebsspannung440 V
(Rückwärts-) Durchbruchspannung517.5 V
(Reverse) Peak Pulse Current2.1 A
Verlustleistung1500 W
Klemmspannung [max.]713 V
–Verfügbarkeit prüfen
SPECWE-LQS SMT-Speicherdrossel, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Bauform4025 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
Sättigungsstrom3.22 A
Gleichstromwiderstand14 mΩ
Eigenresonanzfrequenz167 MHz
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe2.5 mm
–
–
–
–
–
–
–
–
Nennstrom4.9 A
–
–
Induktivität1 µH
–
–
–
–
Länge4 mm
Breite4 mm
MontageartSMT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-FTXX Folienkondensatoren, –, Across the mains
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
AnwendungAcross the mains 
–
–
–
Kapazität470 nF
Kapazität±10% 
BauformRaster: 22.5 mm 
Betriebstemperatur -40 °C up to +105 °C
–
Isolationswiderstand21.28 GΩ
–
–
SicherheitsklasseX2 
Spannungsanstiegsgeschwindigkeit150 V/µs
Verlustfaktor0.1 %
Raster22.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pin Länge18 mm
–
–
–
–
Höhe14.5 mm
–
–
–
–
VerpackungLose 
–
–
–
–
–
–
–
–
Nennspannung310 V (AC)
–
–
Länge26 mm
Breite7 mm
MontageartBoxed THT 
Technische ArtikelnummerMXXP225474K310ASPB45000 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWP-SMBU REDCUBE SMT with internal through-hole thread, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
Betriebstemperatur -55 °C up to +150 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe5 mm
Außendurchmesser7 mm
Nennstrom [1]50 A
InnengewindeM3 
Gewindelänge6 mm
VerpackungTape and Reel 
–
–
–
Nennstrom50 A
–
–
–
–
–
–
MaterialMessing 
–
–
MontageartSMT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSST Soft Termination, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
Kapazität2.2 µF
Kapazität±10% 
Bauform1206 
Betriebstemperatur -55 °C up to +125 °C
Verlustfaktor3.5 %
Isolationswiderstand0.2 GΩ
Pad Dimension0.6 mm
KeramiktypX7R Klasse II 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe1.6 mm
–
–
–
–
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
Nennspannung25 V (AC)
–
–
Länge3.2 mm
Breite1.6 mm
–
Technische ArtikelnummerX7R1206225K025DFCT1S000 
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-OLSTM Offline Flyback Transformers, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
BauformEE16/7/5 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
Sättigungsstrom0.47 A
–
–
–
–
–
–
–
–
–
–
Input Voltage 85 - 265 V (AC)
Ausgangsspannung 113 V
Ausgangsstrom 1700 mA
Ausgangsspannung 24.5 V
Ausgangsstrom 2100 mA
Hilfsspannung15 V
Switching Frequency 80
Übersetzungsverhältnis23.33:1.67:1:2.83 
–
–
Pin Länge3 mm
–
–
–
–
Höhe22.55 mm
–
–
–
–
VerpackungTray 
–
–
–
–
–
–
Induktivität2200 µH
–
–
Prüfspannung4000 V (AC)
–
Länge17.04 mm
Breite13.84 mm
MontageartTHT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECMagI³C-FDSM Fixed Step Down Regulator Module, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
BauformSIP-3 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Input Voltage 6.5 - 36
–
–
–
–
–
Switching Frequency 520
–
–
–
–
–
Output Voltage 5
Ausgangsstrom0.5 A
Pin PositionType F 
Höhe10.16 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Länge11.6 mm
Breite7.55 mm
MontageartTHT 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
Kapazität220 nF
Kapazität±10% 
Bauform2220 
Betriebstemperatur -55 °C up to +125 °C
Verlustfaktor2.5 %
Isolationswiderstand0.5 GΩ
Pad Dimension0.85 mm
KeramiktypX7R Klasse II 
–
–
–
–
–
Güte600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe2 mm
–
–
–
–
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
Nennspannung630 V (AC)
–
–
Länge5.7 mm
Breite5 mm
–
Technische ArtikelnummerX7R2220224K630DFCT10000 
–
–
–
–
–
–Verfügbarkeit prüfen