Component selectionDesign tips

Characteristics

By connecting private homes to the public power grid in the 1880s, more and more people transfer to cook by electrical energy instead of gas. Today, the focus is based on energy efficiency, smart home connectivity and a long lifetime. Each device contains numerous electronic circuits, for example to operate various fans, heating- or induction-coils.

Würth Elektronik develops and manufactures electronic and electromechanical components for a wide range of these applications. Hover over the plus signs to learn more about the electronic products that make up the cooking hobs.

Electronic Components for Home Appliances

In this brochure we provide you the full overview of our portfolio, dedicated for home appliances.

Top Sellers for Cooking Hobs

Powerline Common Mode Choke

Flat design due to horizontal construction

  • L = 1.0 mH
  • In = 6.0 A
  • RDC = 10 mΩ

High current noise suppression

Size 1206 Mulilayer SMT Power Suppression Bead

  • Z @100MHz = 110 Ω
  • I = 5400 mA
  • RDC = 15 mΩ

Signal LED with high Intensity and smallviewing angle

Recommended to shine through ceran glas

  • Size = PLCC 2835
  • Angle = 15°Color = Red

Disk Varistor 10 mm

Overvoltage protection

  • Vrms = 275 V
  • Vdc = 350 V
  • Vvar = 430 V
  • Ipeak = 3500 A
  • Wmax = 80 J