Filter by values
 in 6 product lines for
Reset all
Filter
Filter by
 show  articles in 6 product lines
 articles in 6 product lines
Reset all
6 Product categories
Order Code
Data­sheet
Simu­lation
Downloads
Status
λPeak typ.(nm)
λmin.(nm)
λmax.(nm)
ICE.P min.(mA)
ICE.P typ.(mA)
ICEO.Dark max.(nA)
Chip Technology
50% typ.(°)
Product series
SamplesAvailability & Sample
SPEC850 nm, 400 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]850 nm
Range of Spectral Bandwidth [min.]400 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]5 mA
Collector Current [typ.]15 mA
Collector-Emitter Dark Current [max.]300 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]30 °
Check availability
SPEC850 nm, 400 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]850 nm
Range of Spectral Bandwidth [min.]400 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]6 mA
Collector Current [typ.]15 mA
Collector-Emitter Dark Current [max.]300 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]30 °
Check availability
SPEC940 nm, 700 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.6 mA
Collector Current [typ.]2.8 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]120 °
Check availability
SPEC940 nm, 400 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]400 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.9 mA
Collector Current [typ.]1.6 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]150 °
Check availability
SPEC940 nm, 400 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]400 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.9 mA
Collector Current [typ.]2.5 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]150 °
Check availability
SPEC940 nm, 400 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]400 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.6 mA
Collector Current [typ.]3.1 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]120 °
Check availability
SPEC940 nm, 700 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.1 mA
Collector Current [typ.]1.2 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPEC940 nm, 700 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.6 mA
Collector Current [typ.]4.4 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]30 °
Check availability
SPEC940 nm, 700 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.5 mA
Collector Current [typ.]1 mA
Collector-Emitter Dark Current [max.]30 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]120 °
Check availability
SPEC940 nm, 700 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.5 mA
Collector Current [typ.]7 mA
Collector-Emitter Dark Current [max.]300 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]60 °
Check availability
SPEC940 nm, 700 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]1.5 mA
Collector Current [typ.]10 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]25 °
Check availability
SPEC940 nm, 400 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]400 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.1 mA
Collector Current [typ.]1 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]130 °
Check availability
SPEC940 nm, 400 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]400 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.1 mA
Collector Current [typ.]1 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]130 °
Check availability
SPEC940 nm, 700 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.5 mA
Collector Current [typ.]1 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]110 °
Check availability
SPEC940 nm, 700 nm, 1100 nm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.6 mA
Collector Current [typ.]4.4 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]30 °
Check availability