WL-STSB SMT Phototransistor Chip Black

WL-STSB SMT Phototransistor Chip Black
WL-STSB SMT Phototransistor Chip Black
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
1002
2.4 0.6 1.4

Characteristics

  • Thin Sideview Package
  • Wide viewing angle
  • High photo sensivity
  • With daylight filter
  • Perfect match with IR LEDs

Applications

  • Touchless and touch screens
  • Counter and encoder
  • Heart rate monitoring
  • Automatic doors
  • Fitness tracking
  • Automatic switches ( e.g. water syphons)

Products

Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
λPeak typ.(nm)
λmin.(nm)
λmax.(nm)
Test Condition ICE.P
ICE.P min.(mA)
ICE.P typ.(mA)
Test Condition ICEO.Dark
ICEO.Dark max.(nA)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
1541021NCA170
SPEC940 nm, 700 nm, 1100 nm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
VCE = 5 V
Ee = 1 mW/cm²
λ = 940 nm
Collector Current [min.]0.5 mA
Collector Current [typ.]1 mA
VCE = 20 V
Ee = 0 mW/cm²
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]110 °
–Check availability

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos