Filter by values
 article in 2 product lines for
Reset all
Filter
Filter by
 show  article in 2 product lines
 article in 2 product lines
Reset all
2 Product categories
WL-STTW SMT Phototransistor Top Waterclear
WL-STTW SMT Phototransistor Top Waterclear
WL-STTB SMT Phototransistor Top Black
WL-STTB SMT Phototransistor Top Black
Order Code
Data­sheet
Simu­lation
Downloads
Status
λPeak typ.(nm)
λmin.(nm)
λmax.(nm)
ICE.P min.(mA)
ICE.P typ.(mA)
ICEO.Dark max.(nA)
Chip Technology
50% typ.(°)
Product series
SamplesAvailability & Sample
WL-STTB SMT Phototransistor Top Black
SPEC940 nm, 700 nm, 1100 nm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.6 mA
Collector Current [typ.]2.8 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]120 °
Check availability
WL-STTB SMT Phototransistor Top Black
SPEC940 nm, 400 nm, 1100 nm
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]400 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.6 mA
Collector Current [typ.]3.1 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]120 °
Check availability