Topology | Buck Converter |
Input voltage | 12 V |
Output 1 | 1.2 V / 6 A |
IC revision | 4 |
The AmP™ device is an FPGA based platform for creating a custom Power Management Integrated Circuit (PMIC). The AmP device is customized by adding available Power Components designs based on system requirements. AmP device customization is as easy as using WebAmp™ application software to produce a customized PMIC in a very short period of time. AmP devices can be used to power FPGAs, Processors, Microcontrollers, and ASICs by integrating multiple power rails into single chip designs. The AmP device input voltage range is 4.5V to 20V. The AmP device is targeted for wall-powered applications or 2S-4S Li-Ion battery packs. AmP devices have up to 4 additional integrated LDOs of which two are fixed output voltages (3.3V and 1.2V) and two are user programmable.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (A) | Working Voltage (V (DC)) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | RDC max. (mΩ) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | SMT | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | SMT | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 865060553006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | V-Chip SMT | – | – | 100 µF | ±20% | 35 | 8.0 x 10.5 | -55 °C up to +105 °C | 14 | 1 MΩ | – | 10.5 | 8.3 | – | – | – | – | – | – | – | – | 5000 | 450 | 170 | 35 | 8 | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | ||
![]() | 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206088 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 6.8 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±10% | 16 | 0805 | -55 °C up to +125 °C | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012107006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | 47 µF | ±20% | 6.3 | 0805 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012107011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 10 | 0805 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012209025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 2.2 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | 3.5 | 0.2 GΩ | X7R Class II | 3.2 | 2.5 | 0.75 | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012209028 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 10 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | 5 | 0.01 GΩ | X7R Class II | 3.2 | 2.5 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012109014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 694108106102 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs | – | – | – | – | – | – | – | SMT | 5 | 24 | – | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Right Angled | 5 | Tape and Reel | |
![]() | 434111043826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | 260 | 30000 | White | No | not specified | – | – | – | – | 0.05 | Tape and Reel | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | Dual | Pin Header | Straight | 3 | Bag | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 12.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300911121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 22.86 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 9 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 74439344010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | – | – | – | – | SMT | 12 | – | – | – | – | 6030 | -40 °C up to +125 °C | – | – | – | 6.65 | 6.45 | – | 1 | 15.75 | 24.95 | 5.5 | 59 | 120 | 6.05 | – | – | – | – | – | 3 | – | – | – | – | – | 2 | – | – | – | 12 | – | ||
![]() | 74439344033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 6030 | -40 °C up to +125 °C | – | – | – | 6.65 | 6.45 | – | 3.3 | 7.65 | 14.5 | 19.2 | 31 | 120 | 21.12 | – | – | – | – | – | 3 | – | – | – | – | – | 2 | – | – | – | 6 | – | ||
![]() | 74438357010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 4030 | -40 °C up to +125 °C | – | – | – | 4.3 | 4.3 | – | 1 | 10.25 | 12.5 | 11.6 | 59 | 80 | 13.5 | – | – | – | – | – | 3.1 | – | – | – | – | – | 2 | – | – | – | 7.4 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150060GS75000 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 865060553006 | SPEC | |
![]() | 885012206076 | SPEC | |
![]() | 885012206088 | SPEC | |
![]() | 885012206095 | SPEC | |
![]() | 885012207053 | SPEC | |
![]() | 885012107006 | SPEC | |
![]() | 885012107011 | SPEC | |
![]() | 885012107014 | SPEC | |
![]() | 885012209025 | SPEC | |
![]() | 885012209028 | SPEC | |
![]() | 885012109014 | SPEC | |
![]() | 694108106102 | SPEC | – |
![]() | 434111043826 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300421121 | SPEC | – |
![]() | 61300511121 | SPEC | – |
![]() | 61300911121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 74439344010 | SPEC | |
![]() | 74439344033 | SPEC | |
![]() | 74438357010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (A) | Working Voltage (V (DC)) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | RDC max. (mΩ) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|