Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
14431-14460 of 14698 reference designs
Filter values
Texas Instruments XAM2434BSFGHIALV | Demoboard TMDS243EVM, Rev. C
Other Topology
Texas Instruments XAM263P4ASOKFZCZ | Demoboard TMDSCNCD263P, Rev. E2
Other Topology
Texas Instruments XAM62A74ATMGHIAMB | Demoboard AM62A starter kit, Rev. E3
Other Topology
Texas Instruments XAM62P54 | Demoboard AM62P starter kit, Rev. A
Other Topology
Texas Instruments XAM6442BSFGHAALV | Demoboard TMDS64EVM, Rev. E2
Other Topology
Texas Instruments XDS110ISO | Demoboard XDS110ISO-EVM, Rev. A
FPGA
Texas Instruments XJ784S45AALY | Demoboard AM69 and AM69A starter kit, Rev. 0.1
Other Topology
Torex XC6810
Battery Management System
|
V
in
3.5-28 V
|
Output
4.4 V / 0.03 A
Torex XC9140, Rev. ETR04015-009a
Boost Converter
|
V
in
0.7-5.5 V
|
Output
5 V / 0.08 A
Torex XC9145
Buck Converter
|
V
in
0.65-5.5 V
|
Output
3.3 V / 0.1 A
Torex XC9235, Rev. 017
Buck Converter
|
V
in
1.8-6 V
|
fsw
1200-3000 kHz
|
Output
6 V / 0.6 A
Torex XC9235, Rev. 017
Buck Converter
|
V
in
1.8-6 V
|
fsw
1200-3000 kHz
|
Output
6 V / 0.6 A
Torex XC9236, Rev. 017
Buck Converter
|
V
in
1.8-6 V
|
fsw
1200-3000 kHz
|
Output
6 V / 0.6 A
Torex XC9236, Rev. 017
Buck Converter
|
V
in
1.8-6 V
|
fsw
1200-3000 kHz
|
Output
6 V / 0.6 A
Torex XC9237, Rev. 017
Buck Converter
|
V
in
1.8-6 V
|
fsw
1200-3000 kHz
|
Output
6 V / 0.6 A
Torex XC9237, Rev. 017
Buck Converter
|
V
in
1.8-6 V
|
fsw
1200-3000 kHz
|
Output
6 V / 0.6 A
Torex XC9265
Buck Converter
|
V
in
2-6 V
|
Output
4 V
Torex XC9273, Rev. 001
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-3000 kHz
|
Output
3.6 V / 3 A
Torex XC9273, Rev. 003
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-3000 kHz
|
Output
3.6 V / 3 A
Torex XC9273, Rev. 003
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-3000 kHz
|
Output
3.6 V / 3 A
Torex XC9273, Rev. 003
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-3000 kHz
|
Output
3.6 V / 3 A
Torex XC9274, Rev. 001
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-3000 kHz
|
Output
36 V / 3 A
Torex XC9274, Rev. 001
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-3000 kHz
|
Output
3.6 V / 3 A
Torex XC9274, Rev. 2.1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-3000 kHz
|
Output
3.6 V / 3 A
Torex XC9274, Rev. 2.1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-3000 kHz
|
Output
3.6 V / 3 A
Torex XC9275, Rev. 001
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-3000 kHz
|
Output
3.6 V / 3 A
Torex XC9275, Rev. 2.1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-3000 kHz
|
Output
3.6 V / 3 A
Torex XC9275, Rev. 2.1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-3000 kHz
|
Output
3.6 V / 3 A
Torex XC9276
Buck Converter
|
V
in
1.8-6 V
|
Output
3.6 V / 0.15 A
Torex XC9281
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
4000-6000 kHz
|
Output
3.6 V / 0.6 A
previous
1
...
480
481
482
483
484
...
490
next
Cart
Your cart is empty.
Get samples and quotes