IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments XDS110ISO | Demoboard XDS110ISO-EVM

XDS110 isolated plug-in evaluation module for C2000 and Sitara™ controlSOMs

Overview

TopologyFPGA
IC revisionA

Description

The XDS110 isolated plug-in board is a real-time debug and flash programming evaluation module for C2000 and Sitara controlSOMs. It can connect to C2000 and Sitara controlSOMs through a non-isolated 120-pin connector or through an electrically isolated 16-pin connector. Both connectors feature JTAG/cJTAG/SWD support and a full duplex UART port. The board supports two additional features for use in target board debug: a serial peripheral interface (SPI) to four isolated digital-to-analog converter (DAC) channels, and up to six digital and four analog non-isolated channels.

Features

XDS110 plug-in board for real-time debug and flash programming of C2000 and Sitara controlSOMsIsolated 16-pin connector with JTAG/cJTAG/SWD support, full duplex UART, and four DAC channelsNon-isolated 120-pin connector with up to 15W power delivery, JTAG/cJTAG/SWD, up to 6 digital I/O and 4 analog channels, and full-duplex UART16-pin isolated connector to TI 14-pin, TI 20-pin, and ARM 10-pin adapter boards

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (DC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XTAL Quartz Crystal, Processor, CAN, Bluetooth, 16 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationProcessor, CAN, Bluetooth 
Frequency16 MHz
Frequency±20ppm 
Stability20 ppm
Load Capacitance8 pF
Operating Temperature -10 °C up to +70 °C
–
–
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, USB 3.1, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.1 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (DC)
PackagingTape and Reel 
–Check availability