IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments XAM62A74ATMGHIAMB | Demoboard AM62A starter kit

Overview

TopologyOther Topology
IC revisionE3

Description

The SK-AM62A-LP starter kit (SK) evaluation module (EVM) is built around our AM62A AI vision processor, which includes an image signal processor (ISP) supporting up to 5 MP at 60 fps, a 2 teraoperations per second (TOPS) AI accelerator, a quad-core 64-bit Arm® Cortex®-A53 microprocessor, a single-core Arm Cortex-R5F and an H.264/H.265 video encode/decode. SK-AM62A-LP is an ideal choice for those looking to develop low-power smart camera, dashcam, machine-vision camera and automotive front-camera applications.SK-AM62A-LP also includes both a mobile industry processor interface (MIPI®) CSI-2 camera connector for a single camera and an additional expansion connector for up to four cameras, making it suitable for a variety of embedded vision and AI applications on the edge. For a variety of applications, our ISP can handle different lighting conditions in video streams by using high dynamic range (HDR) encoding and RGB-IR camera support. With edge AI, deep learning on video streams like image classification and object detection have greatly improved performance on the AM62A AI accelerator, therefore giving significant improvement in frame rate, latency and performance to allow offloading intensive processes from general-purpose cores.Furthermore, the SK-AM62A-LP supports Linux® development with a feature-rich edge AI software development kit (SDK). On-chip emulation logic allows for emulation and debugging using standard development tools such as the Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO) as well as an intuitive out-of-box user's guide to quickly start design evaluation.FeaturesProcessingAM62A74 with four Arm Cortex-A53Cortex-R5FDeep-learning accelerator DisplayOne HDMI connector over RGB888 with audio codec TLV320AIC3106M.2 key E interface support for Wi-Fi® and Bluetooth® modules, four-lane MIPI CSI-2 camera connector, up to two gigabit Ethernet ConnectivityOne USB Type-A 2.0One USB Type-C® dual-role device (DRD) 2.0 supports USB bootingOnboard XDS110 Joint Test Action Group (JTAG) emulatorFour universal asynchronous receiver-transmitters (UARTs) via USB Type-B 2.0 Storage4GB LPDDR4Bootable interfaces on SKRemovable microSDUSBQuad serial peripheral interface (QSPI)EthernetUART SoftwareTI processor SDK LinuxRT-Linux

Typical applications

  • Microprocessor

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
H(mm)
Operating Temperature
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Packaging Unit4000 
MountSMT 
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Length2 mm
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 573 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
Height0.25 mm
Operating Temperature -40 °C up to +85 °C
Length1 mm
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 624 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]110 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
Height0.25 mm
Operating Temperature -40 °C up to +85 °C
Length1 mm
Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal 
Variantwith Pegs 
GenderReceptacle 
Pins
MountSMT 
Rated Current1.5 A
Working Voltage30 V (AC)
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
ApplicationMicro USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins
MountSMT 
Rated Current3 A
Working Voltage30 V (AC)
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Packaging Unit2000 
Pins
Operating Temperature -40 °C up to +85 °C
Poles
Length11.33 mm
Vaporphase processYes 
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit1200 
Operating Temperature -55 °C up to +150 °C
Length1.5 mm
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingBag 
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Length5.08 mm
Check availability