IC manufacturers Torex

IC manufacturers (109)

Torex XC9281

Control Extremely Small 600mA Step-Down DC/DC Converters

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Switching frequency4000-6000 kHz
Output 13.6 V / 0.6 A

Description

The XC9281/XC9282 series are 600mA synchronous rectification DC/DC converters adopting HiSAT-COT (*) control. Due to increasing the oscillation frequency to high frequency, coil with a size of 1.0 x 0.5 mm can be used. A 0.6 x 0.3 mm ceramic capacitor can be used for the input capacitance (CIN) and the output capacitance (CL), realizing that the mounting area including peripheral components can be reduced to 3.52 mm2. Due to increasing the oscillation frequency to a high frequency,the mounting area is reduced. Additionally, an efficiency equal to or higher than that of conventional products can realize by improving on-resistance and current consumption. Because of these features, XC9281/XC9282 series are ideal for equipment requiring miniaturization and low profile mounting area, and battery-powered equipment such as mobile equipment. Moreover, the high-speed transient response technology of the HiSAT-COT control makes it possible to minimize the fluctuation of the output voltage for a load transient condition. This feature is optimal for applications requiring a fast response and output voltage stability for an instantaneous load fluctuation like FPGA.

Features

  • Input Voltage Range : 2.5V ~ 5.5V
  • Output Voltage Range : 0.7V ~ 1.15V (±2.0%)1.2V ~ 3.6V (±1.5%)
  • Output Current : 600mA
  • Quiescent Current : 11μA (XC9282 PWM/PFM Auto)
  • Oscillation Frequency : 4MHz, 6MHz
  • Efficiency (fOSC=4MHz) : 90.0% (VIN=3.7V,VOUT=1.8V,IOUT=200mA)
  • Control Methods : HiSAT-COT ControlPWM Control (XC9281)PWM/PFM Auto (XC9282)
  • Protection Functions : Current Limit
  • Functions:Soft-Start, UVLOCL Discharge (Type B)
  • Input / Output Capacitor:Ceramic Capacitor
  • Operating Ambient Temperature : - 40°C ~ 105°C
  • Package : LGA-6B01 (1.2 x 1.2 x 0.3mm)WLP-5-06 (0.88 x 0.96 x 0.33mm)
  • Environmentally : EU RoHS Compliant, Pb Free

Typical applications

  • Smart phones / Mobile phones, Wireless earphone / Headset, DSC / Camcorder
  • Power supply for module, Various small power sources
  • Wearable devices, Portable game consoles

Parts approved by Torex

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
Type
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 2.2 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 4.7 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor20 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PMI Power Multilayer Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0603 
Operating Temperature -40 °C up to +125 °C
Q-Factor10 
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
Inductance0.47 µH
Rated Current1100 mA
Rated Current 21500 mA
Saturation Current1500 mA
DC Resistance90 mΩ
Self Resonant Frequency190 MHz
TypeLow RDC 
–
–
–
DC Resistance112.5 mΩ
–Check availability
SPECWE-PMCI Power Molded Chip Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size160808 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
Inductance0.47 µH
Rated Current1100 mA
Rated Current 21500 mA
–
–
Self Resonant Frequency120 MHz
–
Performance Rated Current3.95 A
Saturation Current @ 10%1.5 A
Saturation Current @ 30%3.35 A
DC Resistance75 mΩ
–Check availability