IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments XAM263P4ASOKFZCZ | Demoboard TMDSCNCD263P

Overview

TopologyOther Topology
IC revisionE2

Description

TMDSCNCD263P is an HSEC180 controlCARD-based evaluation and development tool for the AM263Px series Sitara™ high-performance microcontrollers. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application. The AM263P control card is equipped with a Sitara AM263P4 processor along with a PMIC based power solution and additional components to allow the user to make use of the various device interfaces including industrial Ethernet, standard Ethernet, fast serial interface (FSI) and others to easily develop and test applications. The AM263P4 supports a variety of Industrial Ethernet protocols like EtherCAT, EtherNet/IP and PROFINET.The TMDSCNCD263P can be used standalone or paired with a controlCARD Baseboard Docking Station. FeaturesStandard 180-pin HSEC interface Onboard XDS110 debugger and test automation header Onboard 256 Mb OSPI Flash, 1 Gb QSPI Flash, and current monitoring CAN transceiver, LIN transceiver, FSI header 1x RJ-45 Ethernet jack, Ethernet add-on board connector for industrial or automotive Ethernet PHY TPS6538600 PMIC

Typical applications

  • Microcontrolle

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(mA)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Pins
Type
Mount
Working Voltage(V (AC))
Operating Temperature
Packaging
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
MountSMT 
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
Length2 mm
–
Height0.7 mm
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
MountSMT 
–
Operating Temperature -40 °C up to +85 °C
–
–
Length1 mm
–
Height0.25 mm
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]110 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
MountSMT 
–
Operating Temperature -40 °C up to +85 °C
–
–
Length1 mm
–
Height0.25 mm
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Pins4 
–
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Poles4 
Length6.25 mm
Vaporphase processYes 
–
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current50 mA
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
Vaporphase processnot specified 
Height5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
–
–
Pins3 
TypeStraight 
MountTHT 
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
Length7.62 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
–
–
Pins10 
TypeStraight 
MountTHT 
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
Length12.7 mm
–
–
–
–
–
–
–Check availability
SPECWE-LQSH SMT High Saturation Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance10 µH
Rated Current1700 mA
Saturation Current3.5 A
DC Resistance216 mΩ
Self Resonant Frequency16 MHz
–
–
MountSMT 
–
Operating Temperature -40 °C up to +125 °C
–
–
Length4 mm
–
Height2 mm
–
–
–
–
–Check availability