IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments XAM62P54 | Demoboard AM62P starter kit

Overview

TopologyOther Topology
IC revisionA

Description

The SK-AM62P-LP starter kit (SK) evaluation module (EVM) is built around our AM62P display processor, which includes scalable Arm® Cortex®-A53 performance and embedded features, such as triple high-definition display support, high-performance 3D-GPU, 4K video acceleration, and extensive peripherals. SK-AM62P-LP is for those looking to develop automotive and industrial applications, including automotive digital instrumentation, automotive displays, industrial HMI and more.SK-AM62P-LP includes multiple display connectors that enable supporting up to 3 screens, a mobile industry processor interface (MIPI®) CSI-2 camera connector, an M.2 connector for WiFi or Bluetooth modules, 2 Gigabit Ethernet ports, UART to USB circuit for debug output, and 2 temperature sensors for monitoring SoC and LPDDR4 thermal monitoring.The SK-AM62P-LP supports Linux® and Android development with a feature-rich software development kit (SDK). On-chip emulation logic allows for emulation and debugging using standard development tools such as the Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO) as well as an intuitive out-of-box user's guide to quickly start design evaluation.FeaturesProcessing: AM625P with Quad 64-bit Arm Cortex-A53 up to 1.4GHz, two ARM Cortex R5F single core up to 800MHzDisplay: dual display support with up to 3840p x 1080p display resolution, One dual-channel LVDS and one MIPI-DSI 4L. One HDMI connector over DPI/RGB444 with audio codec TLV320AIC3106M.2 key E interface support for Wi-Fi® and Bluetooth® modules; two RJ-45 Ethernet 1000/100Mbps with TSN supportConnectivity: 1 Type-A USB 2.0, 1 Type-C dual-role device (DRD) USB 2.0 supports USB booting, onboard XDS110 Joint Test Action Group (JTAG) emulator, 4 universal asynchronous receiver-transmitters (UARTs) via USB 2.0-BStorage: 8GB LPDDR4; bootable interfaces on SK; removable microSD, USB, quad serial peripheral interface (QSPI), Ethernet, UARTSoftware: TI processor SDK Linux®, RT-Linux, TI processor SDK Android™ AM62P, Out-of-box demos

Typical applications

  • Microprocessor

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
H(mm)
Operating Temperature
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Packaging Unit4000 
MountSMT 
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Length2 mm
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 573 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
Height0.25 mm
Operating Temperature -40 °C up to +85 °C
Length1 mm
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 624 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]110 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
Height0.25 mm
Operating Temperature -40 °C up to +85 °C
Length1 mm
Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal 
Variantwith Pegs 
GenderReceptacle 
Pins
MountSMT 
Rated Current1.5 A
Working Voltage30 V (AC)
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
ApplicationMicro USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins
MountSMT 
Rated Current3 A
Working Voltage30 V (AC)
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Packaging Unit2000 
Pins
Operating Temperature -40 °C up to +85 °C
Poles
Length11.33 mm
Vaporphase processYes 
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit1200 
Operating Temperature -55 °C up to +150 °C
Length1.5 mm
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingBag 
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Length5.08 mm
Check availability