IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments XJ784S45AALY | Demoboard AM69 and AM69A starter kit

AM69x AI vision processor

Overview

TopologyOther Topology
IC revision0.1

Description

The SK-AM69 Starter Kit/Evaluation Module (EVM) is based on the AM69x AI vision processor which includes an image signal processor (ISP) supporting up to 1440MP/s, 32 tera-operations-per-second (TOPS) AI accelerator, eight 64-bit Arm®-Cortex® A72 microprocessor, and H.264/H.265 video encode/decode. The SK-AM69x is an ideal choice formachine vision, traffic monitoring, retail automation, and factory automation.The starter kit also includes two RPI 22-Pin CSI connector and two MIPI CSI-2 40-Pin expansion connectors for up to 12 cameras, making it suitable for a variety of embedded vision and AI applications on the edge. Our ISP can handle different lighting conditions in video streams by using HDR encoding for camera support. Our deep-learning accelerator enables classification and object detection at low latency and high frame rate.Processor SDK AM69A software development kit (SDK) supports Linux application development. On-chip emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio™ (CCS).FeaturesPerformance: AM69 processor enables 32 TOPS deep-learning performance and hardware-accelerated edge AI at low power Camera interfaces: three CSI-2 ports compatible with Raspberry Pi or a high-speed 40-pin Samtec camera connector allowing up to twelve cameras (requires multi camera hub) Connectivity: three SuperSpeed USB Type A ports, one SuperSpeed USB Type C port, one ethernet port, one M.2 key E connector and one M.2 key M connector, four CAN-FD interfaces, four UART terminals over one USB bridge Memoy: four DRAM, LPDDR4‐4266, 32 gigabytes total memory, support for inline ECC Display: DisplayPort with up to 4K resolution with MST support and 1080 HDMI

Typical applications

  • Microprocessor

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
SW(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Pitch(mm)
Contact Resistance(mΩ)
G(mm)
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]110 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
Length1 mm
–
Height0.25 mm
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
PackagingBag 
–
–
TypeStraight 
–
GenderPin Header 
Pins40 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
Length50.8 mm
–
–
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationMicro USB 2.0 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
PackagingTape and Reel 
–
Interface TypeType B 
TypeHorizontal 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins5 
MountSMT 
–
Rated Current3 A
Working Voltage30 V (AC)
–
Contact Resistance30 mΩ
–
–
–
–
–
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
PackagingTape and Reel 
Packaging Unit2000 
–
–
–
–
Pins4 
–
–
–
–
Pitch1.27 mm
–
–
Poles4 
Length6.25 mm
Vaporphase processYes 
–
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
PackagingTape and Reel 
Packaging Unit1000 
–
–
–
–
–
–
–
Rated Current0.05 A
–
–
–
–
–
–
Vaporphase processnot specified 
Height5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
–
–Check availability
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
SW5 mm
Inner ThreadM2.5 
–
–
PackagingCarton 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length12 mm
–
–
–
–
–
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
Inner ThreadM2 
Inner Diameter2.8 mm
Outer Diameter4.35 mm
PackagingTape and Reel 
Packaging Unit1200 
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.5 mm
–
–
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationUSB 3.1 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
PackagingTape and Reel 
Packaging Unit700 
Interface TypeType C 
TypeHorizontal 
–
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (AC)
–
Contact Resistance30 mΩ
Pin length1.9 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
PackagingBag 
–
–
TypeStraight 
–
GenderPin Header 
Pins2 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
Length5.08 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
PackagingBag 
–
–
TypeStraight 
–
GenderPin Header 
Pins3 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
Length7.62 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
PackagingBag 
–
–
TypeStraight 
–
GenderPin Header 
Pins6 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
Length15.24 mm
–
–
–
–
–
–
–Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
–
–
PackagingTape and Reel 
Packaging Unit4000 
–
TypeHorizontal 
–
–
Pins40 
MountSMT 
–
Rated Current0.4 A
Working Voltage50 V (AC)
Pitch0.5 mm
Contact Resistance30 mΩ
–
–
Length25.7 mm
–
–
–
–
Actuator ColorBlack 
–
–Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationProcessor, USB, Bluetooth 
Frequency24 MHz
Frequency±20ppm 
Stability30 ppm
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
Length3.2 mm
–
Height0.8 mm
–
–
–
–
–Check availability