IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8300 | Demoboard DRV8300DIPW-EVM

DRV8300DIPW evaluation module for three-phase BLDC

Overview

TopologyMotor Drive
Input voltage6-100 V
Output 130 A
IC revisionA

Description

The DRV8300DIPW-EVM is a 30A, 3-phase brushless DC drive stage based on the DRV8300DIPW gate driver for BLDC motors. The DRV8300DIPW incorporates three diodes for bootstrap operation without the need for external diodes.The EVM includes three current shunt amplifiers for low-side current measurement as well as feedback for PVDD/GVDD voltage and board temperature. Up to 100V can be supplied to the EVM and the on board buck will generate the 12V needed for the bootstrap GVDD supply. Status LEDs for all power supplies as well as a Fault LED are included for user feedback.The C2000 launchpad (LAUNCHXL-F280049C) is required for this kit and is used to control the DRV8300 as well as monitor and report faults.

Features

6 - 100V Operation, 30A peak H-Bridge ouput currentOn-board CSAs for three-phase low-side current measurementOn-board buck for GVDD generation and device internal bootstrap diodesSupply LEDs, Fault LEDs, and temperature sensor for user feedbackC2000 (LAUNCHXL-F280049C) sensored trapezoidal firmware available

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
Pins3 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability