IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8316RRGFR | Demoboard DRV8316REVM

DRV8316R three-phase PWM motor driver evaluation module

Overview

TopologyMotor Drive

Description

The DRV8316REVM provides three half-H-bridge integrated MOSFET drivers for driving a three-phase brushless DC (BLDC) motor with 8-A Peak current drive, for 12-V/24-V DC rails or battery powered applications. The device integrates three current-sense amplifiers (CSA) with integrated current sense for sensing the three phase currents of BLDC motors to achieve optimum FOC and current-control system implementation.The launchpad connection allows for a personal firmware development platform for the DRV8316. This includes the C2000 launchpad, LAUNCHXL-F280049C, which is used to interface with the DRV8316REVM_InstaSPIN_Universal_GUI.

Features

  • 4.5-V to 35-V operation with 8-A Peak Current Drive
  • Integrated CSAs for three-phase low-side current measurement
  • Integrated buck regulator which can support 200-mA with programmable regulated supply
  • Compatibile with DRV8316T, hardware device variant
  • C2000 (LAUNCHXL-F280049C) InstaSPIN GUI Compatibility

Typical applications

  • Printers, Camera gimbals
  • Small home appliances
  • CPAP machines, Brushless-DC (BLDC) Motor Modules, HVAC motors, Office automation machines, Factory automation and robotics

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 22 µH, 1.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Saturation Current @ 10%1.1 A
Saturation Current @ 30%2 A
DC Resistance1040 mΩ
Self Resonant Frequency12 MHz
Performance Rated Current0.85 A
MountSMT 
Size3015 
Operating Temperature -40 °C up to +125 °C
Length3 mm
Width3 mm
Height1.5 mm
Check availability
SPECWE-MAIA SMT Power Inductor, 47 µH, 0.75 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Saturation Current @ 10%0.75 A
Saturation Current @ 30%1.5 A
DC Resistance2300 mΩ
Self Resonant Frequency8 MHz
Performance Rated Current0.5 A
MountSMT 
Size3015 
Operating Temperature -40 °C up to +125 °C
Length3 mm
Width3 mm
Height1.5 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability