IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8305 | Demoboard TIDA-00771

10.8V/250W, 97% Efficient,Compact Brushless DC Motor Drive w/Stall Current Limit Reference Design

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5-12.6 V
IC revisionA

Description

The TIDA-00771 is a 20 A RMS drive for a three phase brushless DC (BLDC) motor in power tools operating from a 3-cell Li-ion battery with a voltage range of 5 V to 12.6 V. This design is a 45 x 50 mm compact drive implementing sensor-based trapezoidal control. The design uses a discrete, compact MOSFET-based three-phase inverter delivering 20 A RMS continuous (70 A peak for 1 second) winding current, without any external cooling or heat sink. The slew rate control and charge pump of the gate drive ensures maximum inverter efficiency (>97% at 10.8V DC) from 5 V to 12.6 V and optimum EMI performance. The cycle-by-cycle overcurrent protection feature protects the power stage from large stall currents and the board can work up to 55°C ambient. The small form factor enables placement of board close to the battery pack, high efficiency brings more battery duration and the 70 A peak current capability provides high momentary peak torque in power tools

Features

Remark: Bom and Reference Design Added with Schematic Pdf.Operates at Voltage Ranging from 5-V to 12.6-V (3-cell Li-ion Battery) with up to 20-ARMS Continuous (70A Peak for 1 Second) Winding Current Without Heat Sink or AirflowSmall PCB Form Factor of 45mm x 50mmOptimum Inverter Efficiency (>97% at 10.8 V) from 5 V to 12.6 V and EMI Performance Using the Slew Rate Control and Charge Pump Feature of the Gate DriverCycle–by-Cycle Overcurrent Protection with <1us Response Time and Short Circuit Latch Protection by VDS SensingShoot-through, Under Voltage, Over Temperature and Blocked Rotor Protection

Typical applications

  • Power Tools
  • Mower Robots
  • Garden Tools, Vacuum Cleaning Robots

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability