Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11251-11280 of 14704 reference designs
Filter values
Texas Instruments BQ25713 | Demoboard PMP40441, Rev. E1
Buck-Boost Converter
|
V
in
4.5-21 V
|
Output
12.6 V / 4 A
Texas Instruments BQ25713RSNR | Demoboard BQ25713EVM-017, Rev. A
Buck-Boost Converter
|
V
in
3.5-24 V
|
fsw
800-1200 kHz
|
Output
20.8 V / 8 A
Texas Instruments BQ25751 | Demoboard PMP31276, Rev. JULY 2026
Buck-Boost Converter
|
V
in
44-70 V
Texas Instruments BQ25756 | Demoboard BQ25756EVM, Rev. A
Buck-Boost Converter
|
V
in
4.2-70 V
|
Output
20 A
Texas Instruments BQ25758 | Demoboard BQ25758EVM, Rev. C
Buck-Boost Converter
|
V
in
4.2-55 V
|
fsw
200-600 kHz
|
Output
55 V / 10 A
Texas Instruments BQ25858 | Demoboard BQ25858EVM, Rev. A
Battery Management System
|
V
in
4.2-55 V
|
fsw
200-600 kHz
|
Output
55 V / 10 A
Texas Instruments BQ25883 | Demoboard PMP40496, Rev. 001
Boost Converter
|
V
in
4.5-5.5 V
|
Output
8.4 V / 1.5 A
Texas Instruments BQ25895 | Demoboard TIDA-01182, Rev. A
Boost Converter
|
V
in
4.5-14 V
|
Output
9.5 V / 1.5 A
Texas Instruments BQ25898 | Demoboard bq25898EVM-730-001
Buck Converter
|
V
in
3.9-14 V
|
Output
4.5 V / 4 A
Texas Instruments BQ25898 | Demoboard BQ25898EVM-730, Rev. 00
Buck Converter
|
V
in
3.9-14 V
Texas Instruments BQ25898 | Demoboard PMP15011, Rev. 1
Buck Converter
|
V
in
4.5-14 V
|
Output
4.2 V / 5 A
Texas Instruments BQ25898 | Demoboard TIDA-03042, Rev. E1
Other Topology
Texas Instruments bq25898C | Demoboard BQ25898CEVM-730, Rev. 00
Buck Converter
|
V
in
3.9-14 V
Texas Instruments BQ25898CYFFR | Demoboard bq25898EVM-730-003
Buck Converter
|
V
in
3.9-14 V
|
Output
4.5 V / 4 A
Texas Instruments bq25898D | Demoboard BQ25898DEVM-730, Rev. 00
Buck Converter
|
V
in
3.9-14 V
Texas Instruments BQ25898D | Demoboard bq25898DEVM-730-001
Buck Converter
|
V
in
3.9-14 V
|
Output
4.5 V / 4 A
Texas Instruments BQ25898DYFFR | Demoboard bq25898EVM-730-002
Buck Converter
|
V
in
3.9-14 V
|
Output
4.5 V / 4 A
Texas Instruments BQ25898YFFR | Demoboard bq25898EVM-730-001
Buck Converter
|
V
in
3.9-14 V
|
Output
4.5 V / 4 A
Texas Instruments bq25910 | Demoboard bq25910EVM-854, Rev. A
Other Topology
Texas Instruments Bq27z561 | Demoboard bq27z561EVM-011
Other Topology
Texas Instruments BQ27Z746 | Demoboard BQ27Z746EVM-047, Rev. A
Battery Management System
Texas Instruments BQ2969 | Demoboard BQ2969EVM
Other Topology
Texas Instruments bq34210-Q1 | Demoboard BQ34210IQ1EVM-826, Rev. A
Battery Management System
Texas Instruments bq50002 | Demoboard TIDA-00762, Rev. 1.0
Wireless Power Transfer
|
V
in
5 V
Texas Instruments BQ500210RGZ, Rev. C
Buck Converter
|
V
in
18.5-19.5 V
|
fsw
110-205 kHz
|
Output
4.5 V / 5.1 A
Texas Instruments BQ500211
Buck Converter
|
V
in
4.9-5.1 V
|
fsw
112-205 kHz
|
Output
5.1 V / 1.1 A
Texas Instruments BQ500211A, Rev. A
Buck Converter
|
V
in
4.9-5.1 V
|
fsw
112-205 kHz
|
Output
5.1 V / 1.1 A
Texas Instruments BQ500212A, Rev. C
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
112-205 kHz
|
Output
5.1 V / 1.1 A
Texas Instruments BQ500212A | Demoboard TIDA-00415, Rev. E1
Wireless Power Transfer
Texas Instruments BQ500212ARGZ, Rev. C
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
112-205 kHz
|
Output
5.1 V / 1.1 A
previous
1
...
374
375
376
377
378
...
491
next
Cart
Your cart is empty.
Get samples and quotes