IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments CC1310F128RGZR | Demoboard TIDA-00838

Heat Cost Allocator with wM-Bus at 868 MHz Reference Design

Overview

TopologyWireless Power Transfer
IC revision1.0

Description

The TIDA-00838 reference design implements a heat cost allocator system following the EN834 standard with the “two-sensor measurement method". The solution achieves better than 0.5 degrees Celsius accuracy across a range of +20 to +85°C. Two analog temperature sensors are available as matched pairs to eliminate the need for calibration during manufacturing and lowering OEM system cost. Wireless MCU offers wM-Bus support for S-, T- and C-modes (Meter device) at 868MHz and controls the two temperature sensors.

Features

Highly accurate temperature sensing across environment conditions: better than 0.5 degrees from +20 to +85°C.CC1310 SimpleLink(TM) Wireless MCU provides single-chip solution for heat measurement and RF communicationsSensor Controller interfaces seamlessly to two matched LMT70A, which eliminate the need for calibration during manufacturing and lower OEM system costExample source code for wM-Bus @868 MHz transmission for S, T and C-modes (“Meter” device) under TI RTOSCost-optimized 2-layer PCB in HCA form factor and a 96-segments 4-MUX LCDCap Touch button on the PCB for LCD on/off

Typical applications

  • Internet of Things (IoT) or Wearable Applications With Precise Temperature Sensing and Sub-1GHz RF Link
  • HCAs Compliant to EN834 With wM-Bus RF Protocol at 868 MHz and up to 15-dBm Transmit Output Power
  • Water and Heat Meters With wM-Bus at 868 MHz Subsystem and Segment LCD Functionality

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
Type
L(µH)
Tol. L
Test Condition L
Qmin.
Test Condition Q
RDC max.(mΩ)
IR(mA)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PMI Power Multilayer Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0805 
Operating Temperature -40 °C up to +125 °C
Q-Factor17 
–
–
–
Length2 mm
Width1.2 mm
Height1.25 mm
–
–
Rated Current600 mA
Rated Current 2900 mA
Saturation Current200 mA
DC Resistance300 mΩ
TypeLow RDC 
Inductance6.8 µH
Inductance±20% 
Inductance1 MHz/ 5 mA 
–
–
DC Resistance375 mΩ
–
Self Resonant Frequency40 MHz
–Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0402A 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length1 mm
Width0.55 mm
Height0.5 mm
–
–
–
–
–
–
–
Inductance0.0068 µH
Inductance±5% 
Inductance250 MHz 
Q-Factor20 
Q-Factor250 MHz 
DC Resistance83 mΩ
Rated Current800 mA
Self Resonant Frequency4800 MHz
–Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0402A 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length1 mm
Width0.55 mm
Height0.5 mm
–
–
–
–
–
–
–
Inductance0.0075 µH
Inductance±5% 
Inductance250 MHz 
Q-Factor25 
Q-Factor250 MHz 
DC Resistance96 mΩ
Rated Current800 mA
Self Resonant Frequency5800 MHz
–Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0402A 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length1 mm
Width0.55 mm
Height0.5 mm
–
–
–
–
–
–
–
Inductance0.012 µH
Inductance±5% 
Inductance250 MHz 
Q-Factor26 
Q-Factor250 MHz 
DC Resistance120 mΩ
Rated Current700 mA
Self Resonant Frequency3600 MHz
–Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0402A 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length1 mm
Width0.55 mm
Height0.5 mm
–
–
–
–
–
–
–
Inductance0.018 µH
Inductance±5% 
Inductance250 MHz 
Q-Factor25 
Q-Factor250 MHz 
DC Resistance230 mΩ
Rated Current440 mA
Self Resonant Frequency3100 MHz
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 pF
Capacitance±0.5pF 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor420 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance3.3 pF
Capacitance±0.5pF 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor466 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability