IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments BQ79656 | Demoboard BQ79656EVM

BQ79656-Q1 automotive 16-S precision battery monitor balancer integrated protector evaluation module

Overview

TopologyBattery Management System
Input voltage100 V
IC revisionD

Description

The BQ79656EVM-021 is an evaluation module (EVM) for the BQ79656-Q1. The BQ79656-Q1 provides high accuracy, channel measurements for six to sixteen battery cells and integrated current measurement. The BQ79656-Q1 includes a daisy chain communication port, the device is stackable to support large stack configurations found in battery packs for electrified automotive drive trains.

Features

Highly accurate monitoring of 16 Li-ion cellsIntegrated current measurementInternal cell balancing1-Mb/s stackable isolated differential-UARTASIL-D voltage/temperature/communication

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SLM SMT Common Mode Line Filter, bifilar, 2
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings2 
Inductance470 µH
Maximum Impedance2200 Ω
Rated Current400 mA
DC Resistance0.35 Ω
Rated Voltage80 V
–Check availability