IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments CC3120MOD | Demoboard BOOSTXL-CC3120MOD

SimpleLink™ Wi-Fi® CC3120MOD Wireless Network processor BoosterPack™ Plug-in Module

Overview

TopologyRF signals / communications
IC revisionB

Description

The SimpleLink™ Wi-Fi® CC3120 wireless network processor provides users the flexibility to add Wi-Fi to any microcontroller (MCU). The CC3120MOD BoosterPack™ plug-in-module (Boostxl-CC3120MOD) is a board which can easily be connected to TI’s MCU Launchpad kits (software examples provided for MSP-EXP432P401R); thus enabling rapid software development. This Boostxl-CC3120MOD can be plugged into the Advanced Emulation BoosterPack (CC31xxEMUBOOST), and connected to a PC which emulates an MCU with SimpleLink Studio. Lastly, this kit can also be connected to any low-cost, low power MCU platforms beyond TI’s Launchpad kits, through adapter boards.

Features

  • FCC, IC, CE, MIC, and SRRC Certified module
  • 2x20-pin stackable connectors (BoosterPack headers) to connect to TI LaunchPads and other BoosterPacks
  • On-board chip antenna with option for U.FL-based testing
  • Operates from alkaline batteries for low power designs
  • Wi-Fi CERTIFIED™ at the chip level by the Wi-Fi Alliance™

Typical applications

  • Home and building automation, Industrial control
  • Cloud connectivity – Internet gateway, IP network sensor nodes
  • Medical devices
  • Appliances

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability